| Model | CE Marking | Safety Category | Applicable Directives | Low Voltage Directive | EMC Directive |
|---|---|---|---|---|
| E3Z Series | Yes | B | Not Applicable | ● | E3Z-L[] Series | E3S-CL[][] | E3S-C[][] | E3S-R[][] | E3S-LS3[] | E3X-NL | E3MC *RGB Color Sensor | E3ZM Series | E3T Series | E3S-CR62/67 | E3X-DA-S Series | E3X-MDA | E3X-DAC-S Series | E3X-DA-N Series | E3X-SD Series | E3X-NA Series | F3W-D Series | F3M-S1213/1225 | F3UV-A30/A03/XA | F3UV-XW | F3WN Series | F3ZN | E3C-LDA[] | F3W-A/B/C Series | -- | -- | E3JM Series | ● | ● | E3JK Series | Yes | E3G Series |
Note: We issue documentation ("Declaration of Conformity: EN45014") providing details on the level of conformance. Contact your OMRON representative if required. |
||||
The E3MC-A81/X81/Y81 do not conform to EN/IEC standards. |
| Model | CE Marking | Safety Category | Applicable Directives | Machinery Directive/Low-voltage Directive | EMC Directive |
|---|---|---|---|---|---|
| D5V | Analog | Yes | l | ● | ● | Digital |
| Model | CE Marking | Safety Category | Applicable Directives | Low Voltage Directive | EMC Directive |
|---|---|---|---|---|
| FZ2-[][] | Yes | B | Not Applicable | ● | FZD-[][] | FZW-[][] | FZX-[][] | F500-C[]/-C[]-ETN | F210-C[]/-C[]-ETN | F270-[][] | F250-[][] | F160-[][]V2 | F160-[][]-2 | F160-C10CF | F160-C10CP | ZFV-[][] | ZFV-C[][] |
Note: We issue documentation ("Declaration of Conformity: EN45014") providing details on the level of conformance. Contact your OMRON representative if required. |
| Model | CE Marking | Safety Category | Applicable Directives | Low Voltage Directive | EMC Directive |
|---|---|---|---|---|
| E2C-E-[][] | Yes | B | Not Applicable | ● | TL-W Series | TL-N Series(DC switching models) | TL-Q Series | TL-M Series(DC switching models) | E2E Series (DC switching models) *2 | E2E2 Series (DC switching models) | E2F (DC switching models) | E2K-F | E2K-C (DC switching models) | E2KQ | E2K-L | E2S | E2EQ-X[]D | ― | E2EQ-X[]X | E2EV | E2V | E2EZ (DC switching models) | Yes | E2FQ (DC switching models) | E2FM | E2EM | E2EH | E2EC-M/-Q | E2E (AC switching models) *1 | ● | E2E2 (AC switching models) | E2F (AC switching models) | E2K-C20MT (AC switching models) |
Note: We issue documentation ("Declaration of Conformity: EN45014") providing details on the level of conformance. Contact your OMRON representative if required. |
||||
Except models that run on both AC and DC and M8 diameter models that run on AC. |
||||
*2. Connect three Ferrite Clamps (TDK catalog number ZCAT2035-0930A) to the cable of the E2E-X3D[] or E2E-X8MD[]. |
| Model | CE Marking | Safety Category | Applicable Directives | Low Voltage Directive | EMC Directive |
|---|---|---|---|---|
| EE-SX91 Series | Yes | B | Not Applicable | ● | EE-SX77/87 Series | EE-SY671/672 (Reflective, Sensitivity Adjustor) |
EE-SX67/47 Series | EE-SPX302/304/306/402/404/406-W2A (Modulated Light) | EE-SPX301/401 (Modulated Light) |
EE-SPY311/312/411/412 (Convergent Reflective, Modulated Light) |
EE-SPY301/302/401/402 (Reflective, Modulated Light) |
EE-SPW311/411 (Through-beam, Modulated Light) |
EE-SPX303/403 (Modulated Light) |
EE-SPX613/613-3D/613-3L (Liquid Level Sensors) |
EE-SPY801/802 (Wafer-carrier Seating Sensors) |
EE-SA801A/801R (Pushbutton Type) |
EE-SPX74/84 (Modulated Light) |
Note: We issue documentation ("Declaration of Conformity: EN45014") providing details on the level of conformance. Contact your OMRON representative if required. |
| Model | CE Marking | Safety Category | Applicable Directives | Low Voltage Directive | EMC Directive |
|---|---|---|---|---|
| E6A2-C Series | Yes | B | Not Applicable | ● | E6B2-C Series *1 | E6F-C Series *3 | Yes | E6CP-A Series | -- | E6C3-A Series | Yes | E6C2-C/E6C3-C Series | E6C-N Series | E6L-HW4C | E6H-C Series | E6F-A Series *2 |
Note: We issue documentation ("Declaration of Conformity: EN45014") providing details on the level of conformance. Contact your OMRON representative if required. |
||||
*1. Conformance is not attained for the E6B2-CWZ1X (line-driver output). |
||||
*2. Conformance is not attained for the E6F-AB3C(-C) (BCD-output model). |
| Model | CE Marking | Safety Category | Applicable Directives | Low Voltage Directive | EMC Directive |
|---|---|---|---|---|
| E4C-U[][] | Yes | B | Not Applicable | ● | E4E2-[][] |
Note: We issue documentation ("Declaration of Conformity: EN45014") providing details on the level of conformance. Contact your OMRON representative if required. |
| Model | CE Marking | Safety Category | Applicable Directives | Low Voltage Directive | EMC Directive |
|---|---|---|---|---|
| E8F2 | Yes | B | Not Applicable | ● | E8M *1 | E8MS | E8Y | -- |
Note: We issue documentation ("Declaration of Conformity: EN45014") providing details on the level of conformance. Contact your OMRON representative if required. |
||||
*1. Excluding the E8M-A1. |
| Model | CE Marking | Safety Category | Applicable Directives | Low Voltage Directive | EMC Directive |
|---|---|---|---|---|
| ZR-RX[][] | Yes | B | Not Applicable | ● |
Note: We issue documentation ("Declaration of Conformity: EN45014") providing details on the level of conformance. Contact your OMRON representative if required. |
| Model | CE Marking | Safety Category | Applicable Directives | Low Voltage Directive | EMC Directive |
|---|---|---|---|---|
| KS1-[][] | Yes | B | ○(AC type) | ● | ZJ-FA10 | ZN-A[][] | ZN-J[][] | ZN-PD[][]/SF[][] | Not Applicable | ZJ-SD[][] | ZJ-BAS[][] |
Note: We issue documentation ("Declaration of Conformity: EN45014") providing details on the level of conformance. Contact your OMRON representative if required. |