Page top

Primary Contents

Safety Door Switches

Model CE Marking Applicable Safety Category Basic Requirements of Machinery Directive/ Low-voltage Directive Basic Requirements of EMC Directive
Applicable Standard No. Application Standard No. Certification Body File No. EMI/EMS standard No. EMS standard No. Certification Body File No.
D4BS Yes 4 EN60947-5-1 - TÜV Rheinland J50084815 Not applicable
D4BL J50142728
D4GS-N J2051125
D4GL TÜV SÜD Inquire Not applicable
D4NL
D4JL
D4NS
D4NH
The applicable safety category is the maximum applicable category when building a safety system into a control system. The category does not apply to the individual safety components.

Safety Limit Switches

Model CE Marking Applicable Safety Category Basic Requirements of Machinery Directive/ Low-voltage Directive Basic Requirements of EMC Directive
Applicable Standard No. Application Standard No. Certification Body File No. EMI/EMS standard No. EMS standard No. Certification Body File No.
D4B-[]N With direct opening mechanism Yes 4 EN60947-5-1 - TÜV Rheinland J9851083 Not Applicable
Without direct opening mechanism J50005477
D4F TÜV SÜD Inquire
D4N
D4N-[]R
The applicable safety category is the maximum applicable category when building a safety system into a control system. The category does not apply to the individual safety components.

Compact Non-contact Door Switches

Model CE Marking Applicable Safety Category Basic Requirements of Machinery Directive/ Low-voltage Directive Basic Requirements of EMC Directive
Applicable Standard No. Certification Body File No. Applicable standard No. Certification Body File No.
D40A
G9SX-NS/NSA
*
Yes 3 EN60947-5-3
EN60204-1
EN954-1
EN50178
TÜV SÜD Z10060839656108 EN61000-6-4(EMI)
EN61000-6-2(EMS)
Declaration of conformity to EMC Directive based on certification by TÜV SÜD.
Note: Use the D40A in combination with the G9SX-NS/NSA.
The applicable safety category is the maximum applicable category when building a safety system into a control system. The category does not apply to the individual safety components.

Safety Sensors

Model CE Marking Applicable Safety Category Basic Requirements of Machinery Directive/ Low-voltage Directive
Applicable Standard No. Certification Body File No.
MS4800 Yes
(EMC
Directive)
4 EN61496-1 ESPE Type4
IEC61496-1 ESPE Type4
IEC61496-2AOPD Type4
TÜV Rheinland BB600166650001
F3SJ EN61496-1 ESPE Type4
IEC61496-1 ESPE Type4
IEC61496-2AOPD Type4
TÜV SÜD M6080539656164
F3SN-A
F3SH-A
F3SN-A[]SS
DEMKO Certificate No.
129794-13
F3SN-B 2 EN61496-1 ESPE Type2
IEC61496-1 ESPE Type2
IEC61496-2AOPD Type2
F3SS 4 IEC61496-1 ESPE Type4
IEC61496-2
TÜV Rheinland BB211023701
E3FS Yes 2* EN61496-1 ESPE Type2
IEC61496-1 ESPE Type2
IEC61496-2 AOPD Type2
TÜV SÜD Z10040842669003
E3ZS M6050239656072
* Connecting to the F3SX, complies with Safety Category 2.
The applicable safety category is the maximum applicable category when building a safety system into a control system. The category does not apply to the individual safety components.

Safety Laser Scanner

Model CE Marking Applicable Safety Category Basic Requirements of Machinery Directive/ Low-voltage Directive Basic Requirements of EMC Directive
Applicable Standard No. Certification Body File No. Applicable standard No. Certification Body File No.
OS3101 Yes
(EMC
Directive)
3 IEC61496-1 ESPE Type3
IEC61496-3 AOPDDR Type3
TÜV Rheinland BB600151170001 Declaration of conformity to EMC Directive based on EMC Directive conformity certification issued by UL.
The applicable safety category is the maximum applicable category when building a safety system into a control system. The category does not apply to the individual safety components.

Emergency Stop Switches

Model CE Marking Applicable Safety Category Basic Requirements of Machinery Directive/ Low-voltage Directive Basic Requirements of EMC Directive
Applicable Standard No. Application Standard No. Certification Body File No. EMI/EMS standard No. EMS standard No. Certification Body File No.
A165E Series
(Separate construction)
Yes 4 EN60947-5-1
EN60947-5-5
- TÜV SÜD Inquire Not Applicable
A22E Series
A165E-[]-03U (Onebody construction)
The applicable safety category is the maximum applicable category when building a safety system into a control system. The category does not apply to the individual safety components.

Safety Mat System

Model CE Marking Applicable Safety Category Basic Requirements of Machinery Directive/ Low-voltage Directive Basic Requirements of EMC Directive
Applicable Standard No. Application Standard No. Certification Body File No. EMI/EMS standard No. EMS standard No. Certification Body File No.
UM/MC3 Yes
(Machinery
Directive)
3 EN1760-1
EN954-1
- TÜV BB991034701 Not Applicable
The applicable safety category is the maximum applicable category when building a safety system into a control system. The category does not apply to the individual safety components.

Relays with Forcibly Guided Contacts

Model CE Marking Applicable Safety Category Basic Requirements of Machinery Directive/ Low-voltage Directive Basic Requirements of EMC Directive
Applicable Standard No. Application Standard No. Certification Body File No. EMI/EMS standard No. EMS standard No. Certification Body File No.
G7SA - 1 EN61810-1
EN50205
- VDE No.125547 Not Applicable
G7SB No.40025151
G7S No.006611
G7S-[]-E
The applicable safety category is the maximum applicable category when building a safety system into a control system. The category does not apply to the individual safety components.

Safety Relay Units

Model CE Marking Applicable Safety Category Basic Requirements of Machinery Directive/ Low-voltage Directive Basic Requirements of EMC Directive
Applicable Standard No. Application Standard No. Certification Body File No. EMI/EMS standard No. EMS standard No. Certification Body File No.
G9S Yes 4 *1 EN60204-1
EN954-1
- BIA 974021 - - TÜV SÜD *5
G9SA 24V AC/DC 4 *2 BG *4 EN60947-5-1 Declaration of conformity to EMC Directive based on certification by BG.
G9SA 100-240V AC
G9SB-200[]-[]
G9SB-301[]-[]
4 TÜV Rheinland 968/EZ
120.00/01
Declaration of conformity to EMC Directive based on certification by TÜV Rheinland.
G9SB-3010 3 *3
CQM1-SF200 4 968/EZ
110.00/00
CS1W-SF200
*1. The OFF-delay outputs of the G9S-321 falls in Category 3.
*2. The OFF-delay contacts of G9SA-321/EX031 falls in Category 3.
*3. G9SB-3010 falls in Category 3 with double breaking.
*4. G9SA-301: 05054 501: 05048 321: 05050 TH301: 07037 EX301/EX031: 05052
*5. G9S-301/501/321: E8 01 04 39656 019; G9S-2001/2002: E8 01 04 39656 008
The applicable safety category is the maximum applicable category when building a safety system into a control system. The category does not apply to the individual safety components.

Flexible Safety Unit

Model CE Marking Applicable Safety Category Basic Requirements of Machinery Directive/ Low-voltage Directive Basic Requirements of EMC Directive
Applicable Standard No. Application Standard No. Certification Body File No. EMI/EMS standard No. EMS standard No. Certification Body File No.
G9SX-AD
G9SX-ADA
G9SX-BC
G9SX-EX
Yes 4 EN954-1
EN60204-1
EN50178
- TÜV SÜD Z10041139656069 EN55011
EN61000-6-4
EN61000-6-2 Declaration of conformity to EMC Directive based on certification by TÜV SÜD.
G9SX-GS 4 EN60204-1
EN954-1
EN50178
EN62061
Z10070139656136 EN61000-6-4
The applicable safety category is the maximum applicable category when building a safety system into a control system. The category does not apply to the individual safety components.

Safety Controllers

Model CE Marking Applicable Safety Category Basic Requirements of Machinery Directive/ Low-voltage Directive Basic Requirements of EMC Directive
Applicable Standard No. Application Standard No. Certification Body File No. EMI/EMS standard No. EMS standard No. Certification Body File No.
F3SX Yes 4 EN61508
(SIL 1 to 3)
IEC61508
(SIL 1 to 3)
EN954-1
EN61496-1
(TYPE 4)
IEC61496-1
(TYPE 4)
EN60204-1
TÜV SÜD M6070939656147 EN55011 EN61000-6-2 TÜV SÜD E9030139656045
* F3SP-U2P falls in Category 2 when connected to F3SN-B.
The applicable safety category is the maximum applicable category when building a safety system into a control system. The category does not apply to the individual safety components.

DeviceNet Safety System

Model CE Marking Applicable Safety Category Basic Requirements of Machinery Directive/ Low-voltage Directive Basic Requirements of EMC Directive
Applicable Standard No. Application Standard No. Certification Body File No. EMI/EMS standard No. EMS standard No. Certification Body File No.
NE0A-SCPU01 Ver.1.0 Yes 4 - - Self-declaration based on certification by TÜV Rheinland. EN61000-6-4 EN61000-6-2 Self-declaration based on certification by TÜV Rheinland.
NE1A-SCPU01-V1 Ver.2.0
NE1A-SCPU02 Ver.2.0
NE1A-EDR01 -
DST1-ID12SL-1 4
DST1-MD16SL-1
DST1-XD0808SL-1
DST1-MRD08SL-1 IEC61131-2
The applicable safety category is the maximum applicable category when building a safety system into a control system. The category does not apply to the individual safety components.

Power Relays

Model CE Marking Safety Category Applicable Directive
Machinery Directive/
Low-voltage Directive
EMC Directive
G7Z Yes 1 Not Applicable
G73Z
Note. We issue documentation ("EC Declaration of Conformity") providing details on the level of conformance. Contact your OMRON representative if required.