Page top

Primary Contents

Safety Door Switches

Model Standard No. Certification No.
D4SL Series EN60947-5-1 2008-188
D4NS Series 2005-197
D4NL Series 2005-196
D4JL Series
D4GL Series 2007-26
Note: Certification was obtained for only some models. For details, refer to the "List of S-mark Certified Models".

Compact Non-Contact Door Switches

Model Standard No. Certification No.
D40A-1C[] EN60947-5-3 07A-4192 to 4193
G9SX-NS-202-[]
G9SX-NSA222-T03-[]
07A-4194 to 4197

Emergency Stop Switches

Model Standard No. Certification No.
A22E Series EN60947-5-1 2004-220,
2007-27
2009-189
(A22E-[]-[]-EMS/EMO)
Note: Certification was obtained for only some models. For details, refer to the "List of S-mark certified Models".

Safety Key Selector Switch

Model Standard No. Certification No.
A22TK EN60947-5-1 2009-156

Safety Controllers

Model Standard No. Certification No.
F3SX-[]-S EN61508 2004-116(1)-1
2004-116(2)-1
2004-116(3)-1

Safety Sensors

Model Standard No. Certification No.
F3SJ-A[]-S EN61496-1
EN61469-2
2006-147(1) to (14)
2007-228(1) to (5)
F3SN-A[]SS-S 2004-115(1)-1
2004-115(2)-1

Flexible Safety Unit

Model Standard No. Certification No.
G9SX-AD
G9SX-ADA
EN61508 2005-236
G9SX-AD
G9SX-BC
G9SX-EX
2005-161-1
G9SX-GS EN61508
EN61131-2
2008-212