| Model | Rating | Standard No. | File No. |
|---|---|---|---|
| D4BS | A600(Carry current: 10A) | UL508 | E76675 | D4GS-N | C300(Carry current: 2.5A), Q300(Carry current: 2.5A) | D4BL | A300(Carry current: 10A) | D4GL | C300(Carry current: 2.5A), Q300(Carry current: 2.5A) | D4NL | A300(Carry current: 10A), Q300(Carry current: 2.5A) | D4JL | D4NS | D4NH |
| Model | File No. | Ratings/Remarks |
|---|---|---|
| D40A* | E76675 | Input: 24V DC 0.6W Output: 24V DC 10mA |
Note: Use the product in combination with the G9SX-NS/NSA. |
| Model | Rating | Standard No. | File No. |
|---|---|---|---|
| D4B-[]N | A600(Carry current: 10A) | UL508 | E76675 | D4F | C300(Carry current: 2.5A) , Q300(Carry current: 2.5A) | D4N | A300(Carry current: 10A), Q300(Carry current: 2.5A) | D4N-[]R |
| Model | File No. | Ratings/Remarks |
|---|---|---|
| F3SR | E199694 | Input: 24 V DC Output: PNP transistor output 500 mA (24 V DC) Type 4 ESPE/AOPD |
MS4800 | E206571 | Input: Input: 24 V DC PNP transistor output 625 mA (24 V DC) Type 4 ESPE/AOPD |
F3SJ | E199694 | Input: Input: 24 V DC PNP or NPN transistor output 300 mA (24 V DC) Type 4 ESPE/AOPD |
F3SN-A F3SH-A F3SN-A[]SS |
Input: 24 V DC PNP transistor output 300 mA (24 V DC) Type 4 ESPE/AOPD |
F3SN-B | Input: 24 V DC PNP or NPN transistor output 300 mA (24 V DC) Type 2 ESPE/AOPD |
F3SS | NRTL certification by CSA | -- | E3FS * | E199694 | TYPE 2 ESPE/AOPD | E3ZS * |
Note: Use the product in combination with the F3SX. |
| Model | File No. | Standard No. | Ratings/Remarks |
|---|---|---|---|
| F3SP-T01 | E76675 | UL508 CSA C22.2 No.14 |
Power Supply: 24V DC Contact Ratings: 3A 250V AC(Resistive) 3A 30V DC(Resistive) |
| Model | Rating | Standard No. | File No. | Remarks |
|---|---|---|---|---|
| A165E | 5A 125V AC(General Use) 3A 250V AC(General Use) 3A 30V DC(Resistive) |
UL508 | E41515 | Separate construction models have been certified for the Switch Unit. | A165E-[]-03U | 1A 125V AC(General Use) 0.5A 250V AC(General Use) 1A 30V DC(Resistive) |
E76675 | - | A22E | 6A 220V AC(General Use) 10A 110V AC(General Use) |
E41515 | Certified for the Switch Block and Lamp Socket. |
| Model | Rating | Standard No. | File No. | Remarks |
|---|---|---|---|---|
| A22TK | 6A 220V AC (General Use) 10A 110V AC (General Use) |
UL508 | E41515 | Certified for the Switch Unit only. |
| Model | Number of Poles | Operating Coil | Contact Ratings | File No. |
|---|---|---|---|---|
| G7SA-3A1B | 3PST-NO/SPST-NC | 24V DC | 6A 250V AC(Resistive) 6A 30V DC(Resistive) |
E41515 (UL508) |
G7SA-2A2B | DPST-NO/DPST-NC | G7SA-5A1B | 5PST-NO/SPST-NC | G7SA-4A2B | 4PST-NO/DPST-NC | G7SA-3A3B | 3PST-NO/3PST-NC | G7SB-5A1B | 5PST-NO/SPST-NC | 24V DC | 6A 250V AC(Resistive) 6A 30V DC(Resistive) |
E76675 (UL508) |
G7SB-4A2B | 4PST-NO/DPST-NC | G7SB-3A1B | 3PST-NO/SPST-NC | G7SB-2A2B | DPST-NO/DPST-NC | G7S-4A2B | 4PST-NO/DPST-NC | 24V DC | 6A per pole, 20A total, 277V AC(Resistive) |
E41515 (UL508) |
G7S-3A3B | 3PST-NO/3PST-NC | G7S-4A2B-E | 4PST-NO/DPST-NC | 24V DC | NO contact: 10A per pole, 20A total, 277V AC(Resistive) NC contact: 6A per pole, 20A total, 277V AC(Resistive) |
G7S-3A3B-E | 3PST-NO/3PST-NC |
| Model | Number of Poles | Operating Coil | Contact Ratings | File No. |
|---|---|---|---|---|
| G9S-2002 | DPST-NO | 24V DC | 5A 240V AC(Resistive) | E41515 | G9S-301 | 3PST-NO/SPST-NC | 24V DC 24, 100, 120, 240V AC |
G9S-501 | 5PST-NO/SPST-NC | G9S-321-T[]*1 | 3PST-NO/SPSTNC+DPST-NO (OFF-delay) |
G9SA-301 | 3PST-NO/SPST-NC | 24V AC/DC 100~240V AC |
5A 250V AC(Resistive) 5A 30V DC(Resistive) |
G9SA-501 | 5PST-NO/SPST-NC | G9SA-321-T[]*2 | 3PST-NO/SPSTNC+DPST-NO (OFF-delay) |
G9SA-TH301 | 3PST-NO/SPST-NC | G9SA-EX301 | 3PST-NO/SPST-NC | G9SA-EX031-T[]*2 | 3PST-NO+SPST-NC (OFF-delay) |
G9SB-200[]-[] | DPST-NO | 24V AC/DC | 5A 250V AC(Resistive) 5A 30V DC(Resistive) |
E76675 | G9SB-301[]-[] | 3PST-NO/SPST-NC | G9SB-3010 | 24V DC | CQM1-SF200 | DPST-NO | 24V DC | 5A 250V AC(Resistive) | E95399 | CS1W-SF200 |
*1. T[]: T01, T015, T03, T04, T05, T06, T10, T30 |
||||
*2. T[]: T075, T15, T30 |
| Model | File No. | Ratings/Remarks |
|---|---|---|
| G9SX-AD G9SX-ADA G9SX-BC G9SX-GS G9SX-NS G9SX-NSA |
E239047(UL1998) E95399(UL508) |
Input: 24V DC Output(Semiconductor): 24V DC 0.8A |
G9SX-EX | Output(contact): 250V AC 3A 30V DC 3A |
G9SX-SM G9SX-LM |
E95399(UL508) | Input: 24V DC Output(semiconductor): 24V DC 0.8A G9SX-SM: Safety speed detection output (semiconductor):24 V DC 0.3A G9SX-LM: Safety instantaneous output (semiconductor):24 V DC 0.3A |
| Model | File No. | Ratings/Remarks |
|---|---|---|
| F3SX | E199694 | input: 24V DC Contact: 30V DC/250V AC, 5A(Resistive) |
F3SP-U2P | E228434 | - |
| Model | Operating Coil | Contact Ratings | File No. |
|---|---|---|---|
| G7Z | 12V DC 24V DC |
NO contact: 40A 480V AC 60Hz(Resistive) 5A 120V DC(Resistive) 22A 480V AC 60Hz(General Use) *D300(Carry current:1A) NC contact: 25A 480V AC 60Hz(Resistive) 5A 120V DC(Resistive) 10A 480V AC 60Hz(General Use) *D300(Carry current:1A) |
E41643 (UL508,UL840) |
G73Z | ――― | NO contact: D300(Carry current:1A) NC contact: D300(Carry current:1A) |
*Auxiliary contact ratings |
| Model | Standard No. |
|---|---|
| NE0A-SCPU01 Ver.1.0 | UL508 UL1604 UL1998 NFPA79 IEC61508 CSA22.2 No.142 CSA22.2 No.213 |
NE1A-SCPU01-V1 Ver.2.0 NE1A-SCPU02 Ver.2.0 NE1A-SCPU01-EIP NE1A-SCPU02-EIP |
UL508 UL1604 UL1998 NFPA79 IEC61508 CSA22.2 No.142 CSA22.2 No.213 |
NE1A-EDR01 | UL508 UL1604 CSA22.2 No.142 CSA22.2 No.213 |
DST1-ID12SL-1 DST1-MD16SL-1 DST1-XD0808SL-1 DST1-MRD08SL-1 |
UL508 UL1604 [excluding the DST1-MRD08SL-1] UL1998 NFPA79 IEC61508 CSA22.2 No.142 CSA22.2 No.213 [excluding the DST1-MRD08SL-1] |