Page top

Primary Contents

Photoelectric Sensors

Model File No. Ratings/Remarks
E3JM-10M4( )-US
E3JM-10S4( )-US
E3JM-DS70M4( )-US
E3JM-DS70S4( )-US
E3JM-R4M4( )-US
E3JM-R4S4( )-US
E196555
(Listing approval)
Input:
24 to 240V AC 50/60Hz
12 to 240V DC

Output:
3A 250V AC(Resistive)
100mA 48V DC(DC, SSR)
E3JK-5M( )-US
E3JK-R2M( )-US
E3JK-R4M( )-US
E3JK-DS30M( )-US
E41515
(Recognition approval)
Input:
24 to 240V AC 50/60Hz
12 to 240V DC

Output:
100mA 48V DC(DC, SSR output)
3A(Relay output)
E3G-MR19(T)-US
E3G-ML79(T)-US
E196555
(Listing approval)
Input:
24 to 240V AC 50/60Hz
12 to 240V DC

Output:
3A(Relay output)

Sensor Controllers

Model File No. Ratings/Remarks
S3D2-AKB-US, -AK-US
S3D2-CKB-US, -CK-US
S3D2-CCB-US, -CC-US
E41515
(Recognition approval)
Inputs:
100 to 240V AC 50/60Hz

Outputs:
3A 250V AC(Resistive)
100mA 30V DC
200mA 12V AC
Sensors with DC Power-supply Specifications of 30 V Max.
1.Use an OMRON S8VS, S82J, or S82K Power Supply or other Class-2, UL-certified power supply for Sensors with power supply specifications of 30 V max.
Class-2 power supplies have output limiting capability that meets the requirements of UL 1310 or UL 1585.
With a Class-2 power supply, it is extremely unlikely that a fire will occur because of the lower amount of energy that is supplied.
2.Sensors with power supply specifications of 30 V max. can be used in the US without UL certification if they are used with a UL-certified Class-2 power supply.
3.Certification has been obtained for the models given in the following table, subject to the condition of use for Class-2 circuits.
Model File No.
E3 ( ) Series E41515
(Recognition approval)
E2 ( ) Series
TL ( ) Series
E4 ( ) Series
E6 ( ) Series
E8 ( ) Series
F3MSeries
EE-S Series
Note: Numbers or letters are inserted in the parentheses that appear in the "Model" column.

Proximity Sensors

Model File No. Ratings/Remarks
E2FM-X1R5[][]
(E2FM-X1R5[][], where [][] represents C1, C2, B1, or B2) (except for DC 3-Wire, M8 Pre-wired Models)
E196555
(Listing approval)
Input:
12 to 24 V DC
Output Switching Capacity (Non-contact)
DC 2-wire: 3 to 100 mA
DC 3-wire: 200 mA max.