| Model | Ratings | File No. |
|---|---|---|
| K7L-U/-UD | 12 to 24V DC | E138234 | K7L-AT50(D) | 12 to 24V DC | K7L-UP-FLK | 100-240V AC |
| Model | Ratings | Standard No. | File No. | |
|---|---|---|---|---|
| Z-01H | 0.1A 30V DC (Resistive) 0.1A 125V AC (General Use) |
UL508 | E41515 | Z-10F | 0.6A 125V, 0.3A 250V DC (Resistive) 6A 125V, 6A 250V, 6A 480V AC (General Use) 1/10HP 125V, 1/6HP 250V AC (power rating) |
Parallel Circuit Connection | Z-10G | 0.5A, 125V DC 0.25A 250V DC (Resistive) 10A 250V AC (General Use) |
Z-15 | 0.5A 125V, 0.25A 250V DC (Resistive) 15A 125V, 15A 250V, 15A 480V AC (General Use) 1/8HP 125V, 1/4HP 250V AC (power rating) 15A 250V AC Rated for 100,000 operations |
A-20G | 0.5A 125V, 0.25A 250V DC (Resistive) 20A 125V, 20A 250V, 20A 480V AC (General Use) 1HP 125V, 2HP 250V AC (power rating) 10A 125V AC (Lamp load) |
X-10G | 10A 125V, 3A 250V DC (Resistive) | UL508 | DZ-10G | 0.5A 125V, 0.25A 250V DC (Resistive) 10A 125V, 10A 250V, 2A 480V AC (General Use) 1/8HP 125V, 1/4HP 250V AC (power rating) |
UL508 |
Note 1: Certification is obtained with representative models. Ask your OMRON representative for details on the standards. |
||||
Note 2. The model with a rating of 100,000 operations is different from the standard model. Specify the desired model when ordering. |
||||
Note 3. The applicable standard number is given in the Standard No. column. The certification report number is given in the File No. column. |
| Model | Ratings | Standard No. | File No. |
|---|---|---|---|
| WL | A600 (Carry current: 10 A): 120 V AC: Make: 60 A, Break: 6.0 A 240 V AC: Make: 30 A, Break: 3.0 A 480 V AC: Make: 15 A, Break: 1.5 A 600 V AC: Make: 12 A, Break: 1.2 A Max. VA: Make: 7,200 VA, Break: 720 VA |
UL508 | E76675 | WL-LE | A300 (Carry current: 10 A): 120 V AC: Make: 60 A, Break: 6.0 A 240 V AC: Make: 30 A, Break: 3.0 A Max. VA: Make: 7,200 VA, Break: 720 VA |
WL-LD | 10A 115V AC, 0.8A 115V DC | WL01 | 0.1A 125V AC, 0.1A 30V DC | WL01-LE | 0.1A 125V AC | WL01-LD | 0.1A 115V AC, 0.1A 115V DC | D4A-01 (SPDT, double-break, without indicator) |
A600 (Carry current: 10 A): 120 V AC: Make: 60 A, Break: 6.0 A 240 V AC: Make: 30 A, Break: 3.0 A 480 V AC: Make: 15 A, Break: 1.5 A 600 V AC: Make: 12 A, Break: 1.2 A Max. VA: Make: 7,200 VA, Break: 720 VA |
D4A-03 (SPDT, double-break, with neon lamp) |
A300 (Carry current: 10 A): 120 V AC: Make: 60 A, Break: 6.0 A 240 V AC: Make: 30 A, Break: 3.0 A Max. VA: Make: 7,200 VA, Break: 720 VA |
D4A-05 (DPDT, double-break, simultaneous operation) D4A-07 (DPDT, double-break, sequential operation) D4A-09 (DPDT, double-break, center neutral operation) |
B600 (Carry current: 5 A): 120 V AC: Make: 30 A, Break: 3.0 A 240 V AC: Make: 15 A, Break: 1.5 A 480 V AC: Make: 7.5 A, Break: 0.75 A 600 V AC: Make: 6.0 A, Break: 0.60 A Max. VA: Make: 3,600 VA, Break: 360 VA |
D4C (Without indicator) |
B300 (Carry current: 5 A): 120 V AC: Make: 30 A, Break: 3.0 A 240 V AC: Make: 15 A, Break: 1.5 A Max. VA: Make: 3,600 VA, Break: 360 VA |
D4C (With indicator) |
B150 (Carry current: 5 A): 120 V AC: Make: 30 A, Break: 3.0 A Max. VA: Make: 3,600 VA, Break: 360 VA |
D4CC | D150 (Carry current: 1 A): 120 V AC: Make: 3.6 A, Break: 0.6 A Max. VA: Make: 432 VA, Break: 72 VA 1 A 30 VDC |
SHL-[]55 | A300 (Carry current: 10 A): 120 V AC: Make: 60 A, Break: 6.0 A 240 V AC: Make: 30 A, Break: 3.0 A Max. VA: Make: 7,200 VA, Break: 720 VA |
D4MC ZC |
A300 (Carry current: 10 A):1/2A 125V 1/4A 250 VDC Resistive 120 V AC: Make: 60 A, Break: 6.0 A 240 V AC: Make: 30 A, Break: 3.0 A Max. VA: Make: 7,200 VA, Break: 720 VA |
ZC-01 D4MC-C |
0.1 A, 125 V AC (Resistive) 0.1 A, 30 VDC |
ZE | 15A, 125, 250 or 480V AC 0.5A 125V DC, 0.25A 250V DC 1/8HP 125V AC, 1/4HP 250V AC |
D4E-N | A300 (Carry current: 10 A) |
Note 1.Certification is sometimes obtained with representative models. Ask your OMRON representative for details on the standards |
|||
Note 2. The applicable standard number is given in the "Standard No." column. The certification report number is given in the "File No." column. |