Page top

Primary Contents

Safety Sensors

Safety Sensors detect the intrusion of fingers, arms, or human bodies into hazardous areas. They feature failsafe designs that detect internal circuit failures to ensure safety.

Safety Sensors List

There are 7 products of Safety Sensors.

Safety Light Curtain
MS4800 Series MS4800 Series

Safety Light Curtains with Durable, Impact-resistant Body and Long, 20-m Sensing Distance

Safety Light Curtain (Type 4)
F3SJ Ver.2 F3SJ Ver.2

The updated F3SJ is even easier to use.

Short-range Safety Light Curtain (Type 4)
F3SN-A[]SS F3SN-A[]SS

Greater resistance to external light interference. Significantly less interference with other sensors

Safety Light Curtain/Multi-beam Safety Sensor
F3SN-A / F3SN-B / F3SH-A F3SN-A / F3SN-B / F3SH-A

Two Forms of Safety from OMRON: Safety Light Curtains and Multibeam Safety Sensors

Safety Light Curtain for Long Distance Detection
F3SL F3SL

20-m long-distance detection. Safety light curtain (Type 4) is ideal for detection of intrusion of human bodies in large machines and conveyor lines

Single-beam Safety Sensor
E3ZS / E3FS E3ZS / E3FS

Detects Intrusions into Hazardous Areas with a Single Beam and Complies with International Safety Standards.

Single-beam Safety Sensor for Long Distance Detection
F3SS F3SS

60-m long-distance detection. This transmissive-type photoelectric sensor for human body detection (Type 4) is ideal for integrated protection of an entire line or multi-sided detection of intrusion into large machines.