Page top

Lead Contents

CJ Series Temperature Control Unit

CJ1W-TC

CJ1W-TC

A Single Unit Performing All the Functions of 4 Temperature Controllers

Primary Contents



Ratings and Specifications

General Specifications

ItemSpecification
Unit classificationCJ-series Special I/O Unit
Compatible RacksCJ-series CPU Rack or CJ-series Expansion Rack
Max. number of
Units
10 Units/Rack max. (CPU Rack or Expansion Rack)
CPU Unit data
areas for data
storage/exchange
Special I/O Unit Area
(960 words)
CIO 2000 to CIO 2959
20 words/Unit for
constant data
exchange (6 output
words and 14
input words)
CPU Unit to
Temperature
Control Unit
Set point (SP)
Operating commands
RUN/STOP control
Start/Stop AT
Write commands
Heater burnout set value
Temperature
Control Unit
to CPU Unit
Process value (PV)
Set point (SP)
Status
Heater current monitor
DM words allocated to
Special I/O Units
(9,600 words)
D20000 to D29599
10 words/Unit
transferred when
power is turned ON or
Unit is restarted
CPU Unit to
Temperature
Control Unit
Alarm mode
Alarm hysteresis
90 words/Unit for regular
data exchange
Two-way
transfer
between CPU
Unit and
Temperature
Control Unit
Alarm value
Input compensation value
Control period
Hysteresis
Proportional band
Integral time
Derivative time
Output monitor
Insulation
resistance
20 M Ω min. (at 500 VDC) between the following points:
All output and NC terminals and external AC terminals (Power Supply Unit)
All input terminals and external AC terminals (Power Supply Unit)
All input terminals and all output terminals
All external DC terminals (inputs, outputs, and NC) and the FG plate
Between input terminals (sensor and CT inputs)
I/O terminals and NC terminals
Dielectric strength2,000 VAC 50/60 Hz for 1 min., detected current: 1 mA
The output terminals/NC terminals and external AC terminals (Power Supply Unit)
1,000 VAC 50/60 Hz for 1 min., detected current: 1 mA
Input terminals and external AC terminals (Power Supply Unit)
Input terminals and output terminals
External DC terminals (inputs, outputs, and NC) and the FG plate
500 VAC 50/60 Hz for 1 min., detected current: 1 mA
Between input terminals (sensor and CT inputs)
I/O terminals and NC terminals
Internal current
consumption
250 mA max., 5 VDC
OtherOther general specifications conform to the CJ-series general specifications.
Dimensions31 × 90 × 65 mm (W × H × D)
Weight150 g max.

Characteristics

ItemSpecification
Model numberCJ1W-TC00[]CJ1W-TC10[]
Temperature sensorThermocouple: R, S, K, J, T, L, BPlatinum resistance thermometer: Pt100, JPt100
Number of loops4 loops or 2 loops with heater burnout detection *1
Control output
and heater burnout
alarm output
NPN or PNP outputs, both with short-circuit protection *1
External power supply voltage: 24 VDC +10%, -15%
Max. switching capacity: 100 mA (per output)
Leakage current: 0.3 mA max.
Residual voltage: 3 V max.
Temperature
control method
ON/OFF control or PID control with two degrees of freedom (Set with pin 6 on the Unit's DIP switch.)
Control operationForward or reverse operation (Set with pins 4 and 5 on the Unit's DIP switch.)
RUN/STOP controlSupported (Controlled from the CPU Unit through bits allocated in the Special I/O Unit area.)
Operation with
CPU Unit in
PROGRAM mode
The Temperature Control Unit can be set to continue operating or stop operating when the CPU Unit is in PROGRAM mode. (Set with pin 1 on the Unit's DIP switch.)
Auto/Manual
switch for
operational output
None
Autotuning (AT)
of PID constant
Supported (Controlled from the CPU Unit through bits allocated in the Special I/O Unit area.)
Indication accuracyCelsius: ± 0.3% of PV or ± 1 ° C (whichever is larger) ± 1 digit max.
Fahrenheit: ± 0.3% of PV or ± 2 ° F (whichever is larger) ± 1 digit max.
L and - 100 ° C or less for K and T are ± 2 ° C ± 1 digit max.
200 ° C or less for R and S is ± 3 ° C ± 1 digit max.
No accuracy is specified for 400 ° C or less for B *2
Celsius: ± 0.3% of PV or ± 0.8 ° C (whichever is larger) ± 1 digit max.
Fahrenheit: ± 0.3% of PV or ± 1.6 ° F (whichever is larger) ± 1 digit max.
Hysteresis (when
using ON/OFF control)
0.0 to 999.9 ° C or ° F (0.1 ° C or ° F units)
Proportional band0.1 to 999.9 ° C or ° F (0.1 ° C or ° F units)
Integral (reset) time0 to 9,999 s (one-second units)
Derivative (rate) time0 to 9,999 s (one-second units)
Control period1 to 99 s (one-second units)
Sampling period500 ms (4 loops)
Output refresh period500 ms (4 loops)
Display refresh period500 ms (4 loops)
Input
compensation
value
- 99.9 to 999.9 ° C or ° F (0.1 ° C or ° F units)
Alarm output
setting range
- 999 to 9,999 ° C or ° F (1 ° C or ° F units)
The setting range will be - 99.9 to 999.9 ° C or ° F (0.1 ° C or ° F units) for K or J with decimal point mode, or platinum resistance thermometer.B24
External terminal
connections
Removable terminal block with 18 points (M3 screws)
Effect on the CPU
Unit's cycle time
0.4ms

*1.The last three digits of the model number indicate the Unit's features:

CJ!W-TC_Spec3

*2.Indication accuracy of thermocouples
Accuracy ratings are given for the Temperature Control Unit used in a set with a cold-junction compensator (on the terminal block). Always use the Unit and terminal block in a set. There are labels with serial numbers attached to the terminal blocks and Units to help keep track of the sets.
When returning a thermocouple-type Temperature Control Unit for repair, always return the Unit and the terminal block (with the cold-junction compensator) as a set.

Heater Burnout (HB) Alarm

ItemSpecification
Maximum heater currentSingle-phase AC, 50 A
Indication accuracy of input current± 5% of full scale ± 1 digit max.
Heater burnout alarm setting range0.1 to 49.9 A (0.1 A units)
The heater burnout detection function will not operate if the set value is set to 0.0 A or 50.0 A.
(When the SV is 0.0 A, the heather burnout alarm will be OFF. When the SV is 50.0 A, the heater burnout alarm will be ON.)
Min. detectable ON time
(See note.)
200 ms

Note:If the control output is ON for less than 200 ms, the heater burnout detection function will not operate and heater current measurement will not be performed.

Current Transformer (CT) Ratings

ItemE54-CT1E54-CT3
Max. continuous heater current50A120 A *
Dielectric strength1,000 VAC (1 min.)
Vibration resistance50 Hz, 98 m/s2
WeightApprox. 11.5 gApprox. 50 g
AccessoriesNoneContacts (2)
Plugs (2)

*The maximum continuous heater current that can be detected at a CJ1W-TC[][][] Temperature Control Unit is 50 A.

Note:Do not use any Current Transformer (CT) other than the OMRON E54-CT1 or E54-CT3 Current Transformer.

Caution: In the interenst of product improvement, specifications are subject to change without notice.