Page top

Primary Contents



F3SJ-A[][][][]P14/P20/P25/P30/P55/N14/N20/N25/N30/N55

ModelPNP
outputs
F3SJ-A[][][][]P14F3SJ-A[][][][]P20F3SJ-A[][][][]P25F3SJ-A[][][][]P30F3SJ-A[][][][]P55
NPN
outputs
F3SJ-A[][][][]N14F3SJ-A[][][][]N20F3SJ-A[][][][]N25F3SJ-A[][][][]N30F3SJ-A[][][][]N55
Sensor typeType 4 safety light curtain
VersionVer. 2
Setting tool connectionConnectable
Applicable safety categoryCategory 4, 3, 2, 1, or B
Detection capabilityOpaque objects
14 mm in diameter
Opaque objects
20 mm in diameter
Opaque objects
25 mm in diameter
Opaque objects
30 mm in diameter
Opaque objects
55 mm in diameter
Beam gap (P)9 mm15 mm20 mm25 mm50 mm
Number of beams (n)26 to 18016 to 16613 to 12510 to 1006 to 50
Protective height (PH)245 to 1,631 mm245 to 2,495 mm260 to 2,500 mm270 to 2,470 mm
Lens diameterDiameter 5 mm
Operating range *0.2 to 9 m (protective height 1,640 mm max.), 0.2 to 7 m (protective height 1,655 mm min.)
(Depending on the setting tool, the detection distance can be shortened to 0.5 m.)
Response time
(under stable
light incident
condition) (For
details, see
"Response
Time" on
Data Sheet.)
ON to OFF1 set, 0245 to 983:
11 ms to 17.5 ms max.
1,055 or higher: 20
ms to 25 ms max.
1 set, 0245 to 1,205:
10 ms to 15 ms max.
1,235 or higher: 17.5
ms to 22.5 ms max.
1 set, 0260 to 1,600:
10 ms to 15 ms max.
1,620 or higher: 17.5
ms to 20.0 ms max.
1 set: 10 ms to
17.5 ms max.
1 set: 10 ms to
13 ms max.
OFF to ON1 set, 0245 to 983:
44 ms to 70 ms max.
1,055 or higher: 80
ms to 100 ms max.
1 set, 0245 to 1,205:
40 ms to 60 ms max.
1,235 or higher: 70
ms to 90 ms max.
1 set, 0260 to 1,600:
40 ms to 60 ms max.
1,620 or higher: 70
ms to 80 ms max.
1 set: 40 ms to
70 ms max.
1 set: 40 ms to
52 ms max.
Startup waiting time2 s max. (2.2 s max. for series connection)
Power supply voltage (Vs)24 VDC ±20% (ripple p-p10% max.)
Current
consumption
(no load)
EmitterUp to 50 beams: 76 mA max., 51 to 100 beams: 106 mA max., 101 to 150 beams: 130 mA max.,
151 to 180 beams: 153 mA max., 201 to 234 beams: 165 mA max.
ReceiverUp to 50 beams: 68 mA max., 51 to 100 beams: 90 mA max., 101 to 150 beams: 111 mA max.,
151 to 180 beams: 128 mA max., 201 to 234 beams: 142 mA max.
Light source (emitted
wavelength)
Infrared LED (870 nm)
Effective aperture angle
(EAA)
Based on IEC61496-2. Within ±2.5° for both emitter and receiver when the detection distance is 3 m or over
Control
outputs
(OSSD)
PNP
outputs
Two PNP transistor outputs, load current 300 mA max., residual voltage 2 V max. (except for voltage drop due to
cable extension), allowable capacity load 2.2 μF, leak current 1 mA max.
(This can be different from traditional logic (ON/OFF) because safety circuit is used.)
NPN
outputs
Two NPN transistor outputs, load current 300 mA max., residual voltage 2 V max. (except for voltage drop due to
cable extension), allowable capacity load 2.2 μF, leak current 2 mA max.
(This can be different from traditional logic (ON/OFF) because safety circuit is used.)
Auxiliary
output 1
(non-safety
output)
PNP outputOne PNP transistor output, load current 300 mA max., residual voltage 2 V max. (except for voltage drop due to
cable extension), leak current 1 mA max.
NPN outputOne NPN transistor output, load current 300 mA max., residual voltage 2 V max. (except for voltage drop due to
cable extension), leak current 1 mA max.
Auxiliary
output 2
(non-safety
output, basic
system
functions)
PNP outputOne PNP transistor output, load current 50 mA max., residual voltage 2 V max. (except for voltage drop due to
cable extension), leak current 1 mA max.
NPN outputOne NPN transistor output, load current 50 mA max., residual voltage 2 V max. (except for voltage drop due to
cable extension), leak current 1 mA max.
External indicator output
(non-safety output)
Available indicators
Incandescent lamp: 24 VDC, 3 to 7 W
LED lamp: Load current 10 mA to 300 mA max., leak current 1 mA max. (To use an external indicator, an
F39-JJ3N universal indicator cable or an F39-A01P[]-PAC dedicated external indicator kit is required.)
Output
operation
mode
ReceiverControl outputs 1, 2: ON when receiving light
Auxiliary output 1: Inverse of control output signals (Operating mode can be changed with the setting tool.)
External indicator output 1: Inverse of control output signals for a basic system (Operating mode can be changed
with the setting tool.)
ON when muting/override for a muting system (Operating mode can be changed with the setting tool.)
EmitterAuxiliary output 2: Turns ON when the point of 30,000 operating hours is reached
(Operating mode can be changed with the setting tool.)
External indicator output 2: ON when lock-out for a basic system (Operating mode can be changed with the
setting tool.)
ON when muting/override for a muting system (Operating mode can be changed with the setting tool.)
Input
voltage
PNP outputTest input, interlock selection input, reset input, and muting input are all
ON voltage: 9 to 24 V (Vs) (sink current: 3 mA max.)
OFF voltage: 0 to 1.5 V, or open
External device monitoring input
ON voltage: 9 to 24 V (Vs) (sink current: 5 mA max.)
OFF voltage: 0 to 1.5 V, or open
NPN outputTest input, interlock selection input, reset input, and muting input are all
ON voltage: 0 to 1.5 V (short-circuit current 3 mA max.)
OFF voltage: 9 to 24 V, or open
External device monitoring input
ON voltage: 0 to 1.5 V (short-circuit current 5 mA max.)
OFF voltage: 9 to 24 V, or open
---
IndicatorsEmitterLight intensity level indicators (green LED × 2, orange LED × 3): ON based on the light intensity
Error mode indicators (red LED × 3): Blink to indicate error details
Power indicator (green LED × 1): ON while power is on
Interlock indicator (yellow LED × 1): ON while under interlock, blinks at lockout.
External device monitoring indicator (muting input 1 indicator), Blanking/test indicator (muting input 2 indicator)
(green LED × 2): ON/flash according to function
ReceiverLight intensity level indicators (green LED × 2, orange LED × 3): ON based on the light intensity
Error mode indicators (red LED × 3): Blink to indicate error details
OFF output indicator (red LED × 1): ON when safety output is OFF, blinks at lockout.
ON output indicator (green LED × 1): ON while safety output is ON muting error indicator, Blanking /test
indicator (green LED × 2): ON/flash according to function
Mutual interference
prevention function
Interference light prevention algorithm, detection distance change function
Series connectionTime division emission by series connection
Number of connections: up to 4 sets
Total number of beams: up to 400 beams
Maximum cable length for 2 sets: no longer than 15 m
Response time under connection: See Data Sheet
Test functionsSelf test (when power is turned ON and while power is supplied)
External test (emission stop function by test input)
Safety functionsStart interlock, restart interlock (Must be set with a setting tool when the muting function is used.)
External device monitor
Muting (Lamp burnout detection, override function included. F39-CN6 key cap for muting is required.)
Fixed blanking (must be set by a setting tool)
Floating blanking (must be set by a setting tool)
Connection typeConnectors (M12, 8-pin)
Protective circuitsOutput short-circuit protection, and power supply reverse polarity protection
Ambient temperatureOperating: -10 to 55°C (no icing), Storage: -30 to 70°C
Ambient humidityOperating: 35% to 85% (no condensation), Storage: 35% to 95%
Ambient operating light
intensity
Incandescent lamp: 3,000 lx max. (light intensity on the receiver surface),
Sunlight: 10,000 lx max. (light intensity on the receiver surface)
Insulation resistance20 MΩ min. (at 500 VDC)
Dielectric strength1,000 VAC 50/60 Hz, 1 min
Degree of protectionIP65 (IEC60529)
Vibration resistanceMalfunction: 10 to 55 Hz, 0.7-mm double amplitude, 20 sweeps in X, Y, and Z directions
Shock resistanceMalfunction: 100 m/s2, 1,000 times each in X, Y, and Z directions
MaterialsCasing (including metal parts on both ends): Aluminum, zinc die-cast
Cap: ABS resin
Optical cover: PMMA resin (acrylic)
Cable: Oil resistant PVC
Weight (packed state)Calculate using the following equations:
(1) For F3SJ-A[][][][][]14, weight (g)=(protective height) × 1.7 + α
(2) For F3SJ-A[][][][][]20/F3SJ-A[][][][][]25/F3SJ-A[][][][][]30, weight (g)=(protective height) × 1.5 + α
(3) For F3SJ-A[][][][][]55, weight (g)=(protective height) × 1.4 + α
The values for α are as follows:
Protected height 245 to 596 mm: α = 1,100 protected height 1,660 to 2,180 mm: α = 2,400
Protected height 600 to 1,130 mm: α = 1,500 protected height 2,195 to 2,500 mm: α = 2,600
Protected height 1,136 to 1,658 mm: α = 2,000
AccessoriesTest rod (*1), instruction manual, standard mounting bracket (F39-LJ1 bracket for top/bottom mounting),
mounting brackets (intermediate) (*2), error mode label, User's Manual (CD-ROM)
*1. The F3SJ-A [][][][][] 55 is not included.
*2. Number of intermediate mounting brackets depends on protective height of F3SJ.
For protective height from 600 to 1,130 mm: 1 set for each of the emitter and receiver is included
For protective height from 1,136 to 1,658 mm: 2 sets for each of the emitter and receiver are included
For protective height from 1,660 to 2,180 mm: 3 sets for each of the emitter and receiver are included
For protective height from 2,195 to 2,500 mm: 4 sets for each of the emitter and receiver are included
Applicable standardsIEC61496-1, EN61496-1 UL61496-1, Type 4 ESPE (Electro-Sensitive Protective Equipment)
IEC61496-2, prEN61496-2, UL61496-2, Type 4 AOPD (Active Opto-electronic Protective Devices)
IEC61508, EN61508 SIL3

*Use of the Spatter Protection Cover causes a 10% maximum sensing distance attenuation.

F3SJ-A[][][][]P14-TS/P20-TS/P25-TS

ModelF3SJ-A[][][][]P14-TSF3SJ-A[][][][]P20-TSF3SJ-A[][][][]P25-TS
Sensor typeType 4 safety light curtain
VersionVer. 2
Setting tool connectionParameter setting: Not possible
Monitoring: Possible
Applicable safety categoryCategory 4, 3, 2, 1, or B
Detection capabilityOpaque objects
14 mm in diameter
Opaque objects
20 mm in diameter
Opaque objects
25 mm in diameter
Beam gap (P)9 mm15 mm20 mm
Number of beams (n)26 to 18016 to 16613 to 125
Protective height (PH)245 to 1,631 mm245 to 2,495 mm260 to 2,500 mm
Lens diameterDiameter 5 mm
Operating range0.2 to 9 m (protective height 1,640 mm max.), 0.2 to 7 m (protective height 1,655 mm max.)
Response time
(under stable
light incident
condition) (For
details, see
"Response
Time" on
Data Sheet.)
ON to OFF1 set, 0245 to 983: 11 ms to 17.5
ms max.
1,055 or higher: 20 ms to 25 ms
max.
3 sets (240 beams): 45.5 ms
1 set, 0245 to 1,205: 10 ms to 15
ms max.
1,220 or higher: 17.5 ms to 22.5 ms
max.
3 sets (240 beams): 45.5 ms
1 set, 0260 to 1,600: 10 ms to 15
ms max.
1,620 or higher: 17.5 ms to 20.0 ms
max.
3 sets (240 beams): 45.5 ms
OFF to ON1 set, 0245 to 983: 44 ms to 70 ms
max.
1,055 or higher: 80 ms to 100 ms
max.
3 sets (240 beams): 200 ms
1 set, 0245 to 1,205: 40 ms to 60
ms max.
1,220 or higher: 70 ms to 90 ms
max.
3 sets (240 beams): 200 ms
1 set, 0260 to 1,600: 40 ms to 60
ms max.
1,620 or higher: 70 ms to 80 ms
max.
3 sets (240 beams): 200 ms
Startup waiting time2 s max. (2.2 s max. for series connection)
Power supply voltage (Vs)24 VDC ±20% (ripple p-p10% max.)
Current
consumption
(no load)
EmitterUp to 50 beams: 76 mA max., 51 to 100 beams: 106 mA max., 101 to 150 beams: 130 mA max.,
151 to 180 beams: 153 mA max
ReceiverUp to 50 beams: 68 mA max., 51 to 100 beams: 90 mA max., 101 to 150 beams: 111 mA max.,
151 to 180 beams: 128 mA max.
Light source
(emitted wavelength)
Infrared LED (870 nm)
Effective aperture angle
(EAA)
Based on IEC61496-2. Within ±2.5° for both emitter and receiver when the detection distance is 3 m or over
Control outputs (OSSD)Two PNP transistor outputs, load current 300 mA max., residual voltage 2 V max. (except for voltage drop due to
cable extension), allowable capacity load 2.2 μF, leak current 1 mA max.
(This can be different from traditional logic (ON/OFF) because safety circuit is used.)
Auxiliary output 1
(non-safety output)
One PNP transistor output, load current 300 mA max., residual voltage 2 V max. (except for voltage drop due to
cable extension), leak current 1 mA max.
External indicator output
(non-safety output)
Available indicators
Incandescent lamp: 24 VDC, 3 to 7 W
LED lamp: Load current 10 mA to 300 mA max., leak current 1 mA max.
(To use an external indicator, an F39-JJ3N universal indicator cable or an F39-A01P[]-PAC dedicated external
indicator kit is required.)
Output
operation
mode
ReceiverControl outputs 1, 2: ON when receiving light
Auxiliary output 1: Inverse of control output signals
External indicator output 1: Inverse of control output signals for a basic system
ON when muting/override for a muting system
EmitterExternal indicator output 2: ON when lock-out for a basic system
ON when muting/override for a muting system
Input voltageTest input, reset input, and muting input are all
ON voltage: 9 to 24 V (Vs) (sink current: 3 mA max.)
OFF voltage: 0 to 1.5 V, or open
External device monitoring input
ON voltage: 9 to 24 V (Vs) (sink current: 5 mA max.)
OFF voltage: 0 to 1.5 V, or open
IndicatorsEmitterLight intensity level indicators (green LED × 2, orange LED × 3): ON based on the light intensity
Error mode indicators (red LED × 3): Blink to indicate error details
Power indicator (green LED × 1): ON while power is on
Lockout indicator (yellow LED × 1): Blinks to indicate lockout.
External device monitoring indicator (muting input 1 indicator), Test indicator (muting input 2 indicator) (green
LED × 2): ON/flash according to function
ReceiverLight intensity level indicators (green LED × 2, orange LED × 3): ON based on the light intensity
Error mode indicators (red LED × 3): Blink to indicate error details
OFF output indicator (red LED × 1): ON when safety output is OFF, blinks at lockout.
ON output indicator (green LED × 1): ON while safety output is ON muting error indicator, Test indicator (green
LED × 2): ON/flash according to function
Mutual interference
prevention function
Interference light prevention algorithm
Series connectionTime division emission by series connection
Number of connections: up to 3 sets
Total number of beams: up to 240 beams
Maximum cable length for 2 sets: no longer than 15 m
Response time under connection: See Data Sheet
Test functionsSelf test (when power is turned ON and while power is supplied)
External test (emission stop function by test input)
Safety functionsExternal device monitor
Muting (Override function included. F39-CN6 Key Cap for muting is required.)
Lockout occurs under either of the following conditions:
When more than 3 Units are connected in series.
When the total number of beams connected in series exceeds 240.
When any model other than a "-TS" model is included in a series connection.
Connection typeConnectors (M12, 8-pin)
Protective circuitsOutput short-circuit protection, and power supply reverse polarity protection
Ambient temperatureOperating: -10 to 55°C (no icing), Storage: -30 to 70°C
Ambient humidityOperating: 35% to 85% (no condensation), Storage: 35% to 95%
Ambient operating light
intensity
Incandescent lamp: 3,000 lx max. (light intensity on the receiver surface), Sunlight: 10,000 lx max. (light
intensity on the receiver surface)
Insulation resistance20 MΩ min. (at 500 VDC)
Dielectric strength1,000 VAC 50/60 Hz, 1 min
Degree of protectionIP65 (IEC60529)
Vibration resistanceMalfunction: 10 to 55 Hz, 0.7-mm double amplitude, 20 sweeps in X, Y, and Z directions
Shock resistanceMalfunction: 100 m/s2, 1,000 times each in X, Y, and Z directions
MaterialsCasing (including metal parts on both ends): Aluminum, zinc die-cast
Cap: ABS resin
Optical cover: PMMA resin (acrylic)
Cable: Oil resistant PVC
Weight (packed state)Calculate using the following equations:
For F3SJ-A[][][][]P[][]-TS, weight (g)=(protective height) × 1.5 + α
The values for α are as follows:
Protected height 245 to 590 mm: α = 1,100 protected height 1,660 to 2,180 mm: α = 2,400
Protected height 600 to 1,130 mm: α = 1,500 protected height 2,195 to 2,500 mm: α = 2,600
Protected height 1,140 to 1,655 mm: α = 2,000
AccessoriesTest rod, instruction manual, standard mounting bracket (F39-LJ1 bracket for top/bottom mounting),
mounting brackets (intermediate) (*), error mode label, User's Manual (CD-ROM)
Number of intermediate mounting brackets depends on protective height of F3SJ.
For protective height from 600 to 1,130 mm: 1 set for each of the emitter and receiver is included
For protective height from 1,140 to 1,655 mm: 2 sets for each of the emitter and receiver are included
For protective height from 1,660 to 2,180 mm: 3 sets for each of the emitter and receiver are included
For protective height from 2,195 to 2,500 mm: 4 sets for each of the emitter and receiver are i ncluded
Applicable standardsIEC61496-1, EN61496-1 UL61496-1, Type 4 ESPE (Electro-Sensitive Protective Equipment)
IEC61496-2, prEN61496-2, UL61496-2, Type 4 AOPD (Active Opto-electronic Protective Devices)
IEC61508, EN61508 SIL3

Response Time

ModelProtective Height
(mm)
Number of BeamsResponse time ms
(ON to OFF)
Response time ms
(OFF to ON)
F3SJ-A[]14 series
F3SJ-A[]P14-TS series
245 to 26326 to 281144
281 to 38930 to 421248
407 to 49744 to 541352
515 to 60556 to 661456
623 to 73168 to 801560
767 to 98384 to 10817.570
1,055 to 1,271116 to 1402080
1,343 to 1,559148 to 17222.590
1,63118025100
F3SJ-A[]20 series
F3SJ-A[]P20-TS series
245161040
275 to 42518 to 281144
455 to 63530 to 421248
665 to 81544 to 541352
845 to 99556 to 661456
1,025 to 1,20568 to 801560
1,235 to 1,65582 to 11017.570
1,805 to 2,105120 to 1402080
2,255 to 2,495150 to 16622.590
F3SJ-A[]25 series
F3SJ-A[]P25-TS series
260 to 32013 to 161040
340 to 58017 to 291144
600 to 84030 to 421248
860 to 110043 to 551352
1120 to 134056 to 671456
1360 to 160068 to 801560
1620 to 224081 to 11217.570
2260 to 2500113 to 12520.080
F3SJ-A[]30 series245 to 39510 to 161040
420 to 72017 to 291144
745 to 1,04530 to 421248
1,070 to 1,29543 to 521352
1,395 to 1,62056 to 651456
1,745 to 1,99570 to 801560
2,120 to 2,49585 to 10017.570
F3SJ-A[]55 series270 to 7706 to 161040
820 to 142017 to 291144
1470 to 207030 to 421248
2120 to 247043 to 501352

Note:Use the following expressions for series connection.
For 2-set series connection:
Response time (ON to OFF): Response time of the 1st unit + Response time of the 2nd unit - 1 (ms)
Response time (OFF to ON): Response time calculated by the above x 4 (ms)
For 3-set series connection:
Response time (ON to OFF): Response time of the 1st unit + Response time of the 2nd unit + Response time of 3rd unit - 5 (ms)
Response time (OFF to ON): Response time calculated by the above x 5 (ms)
(For models with the "-TS" suffix, multiply the response time obtained by the above x 5 (ms), or use 200 ms, whichever is less.)
For 4-set series connection:
Response time (ON to OFF): Response time of the 1st unit + Response time of the 2nd unit + Response time of the 3rd unit + Response time of the 4th unit - 8 (ms)
Response time (OFF to ON): Response time calculated by the above x 5 (ms)

Cable Extension Length

Total cable extension length must be no greater than the lengths described below.

When the F3SJ and an external power supply are directly connected, or when the F3SJ is connected to a G9SA-300-SC.

Condition1 set2 sets3 sets4 sets
Using incandescent lamp for auxiliary output
and external indicator output
45 m40 m30 m20 m
Not using incandescent lamp100 m60 m45 m30 m

When connected to the F3SP-B1P.

Condition1 set2 sets3 sets4 sets
Using incandescent lamp for external indicator output 240 m30 m25 m20 m
Using incandescent lamp for external indicator output 160 m45 m30 m20 m
Using incandescent lamp for auxiliary output 1
Not using incandescent lamp100 m60 m45 m30 m

Note:Keep the cable length within the rated length. Failure to do so is dangerous as it may prevent safety functions from operating normally.

Accessories

Control Unit

ModelF3SP-B1P
Applicable sensorF3SJ-A (Only for PNP output type) *
Power supply voltage24 VDC±10%
Power consumptionDC1.7 W max. (not including sensor's current consumption)
Operation time100 ms max. (not including sensor's response time)
Response time10 ms max. (not including sensor's response time)
Relay
output
Number of
contacts
3NO+1NC
Rated load25 VAC 5 A (cosΦ = 1),
30 VDC 5 A L/R = 0 ms
Rated current5A
Connection typeBetween sensorsM12 connector (8-pin)
OthersTerminal block
Weight (packed state)Approx. 280 g
AccessoriesInstruction manual

*NPN output type cannot be connected. Also, the system cannot be used as a muting system.

Dedicated External Indicator Set

ModelF39-A01PR-PACF39-A01PG-PACF39-A01PY-PAC
Applicable sensorF3SJ-A
(Common for PNP/NPN output type. Can be attached to emitters and/or receivers)
Light sourceRed LEDGreen LEDYellow LED
Power supply voltage24 VDC±10% (supplied by sensor)
Consumption current50 mA max. (supplied by sensor)
Connection typeDedicated accessory connector cable
(Sensor side: Dedicated 10-pin connector, Indicator side: M12 8-pin connector)
Set contentsIndicator (red), Dedicated connector cable (0.1 m), Dedicated mounting brackets (1 for each)Indicator (green), Dedicated connector cable (0.1 m), Dedicated mounting brackets (1 for each)Indicator (yellow), Dedicated connector cable (0.1 m), Dedicated mounting brackets (1 for each)

Water-resistant Case

ModelF39-EJ[][][][]-L, F39-EJ[][][][]-D
Applicable sensorF3SJ-series Curtains with a protective height of 600 mm max.F3SJ-series Curtains with a protective height of 605 mm min.
Ambient temperature-10 to 55°C (operation and storage)13 to 33°C (operation and storage)
Mounting directionNo restrictionsVertical direction only (see following diagram)
Operating range0.2 to 7 m (for a protective height of 1,631 mm max.),
0.2 to 5 m (for a protective height of 1,655 mm min.)
Degree of protectionIP67 (IEC60529) (When assembled according to the application precautions)
MaterialsCase: Acrylic resin, Rubber: Nitrile rubber, M5 bolt: SUSXM7, M4 bolt: SUS316L,
Cable: Oil-resistant PVC, Plate: SUS304, Mounting Bracket (optional): SUS304
Weight (packed state)Calculation formula: Weight (g) = 1.5 x [][][][] + 300
( [][][][] stands for the four digits of the model number (protective height))
(The optional Mounting Brackets come in a set of two, and weigh 120 g. This weight is not included in the above formula.)

Note:

1.Vibration
When using Curtains with a protective height of 605 mm or more, the vibration performance of the applicable sensor is reduced.
Do not use these Curtains in locations that are subject to vibration.

2.Protective height
When using these cases, the protective height of the applicable sensor is reduced.
Check the rating and performance prior to use.

3.Mounting direction
When using Curtains with a protective height of 605 mm or more, some slackness occurs due to the weight of the Curtain.
For this reason, mount these Curtains only in the vertical direction.

Mounting direction
(the cable end and terminating end can be positioned in either direction)

F3SJ Ver.2_Spec

Caution: In the interenst of product improvement, specifications are subject to change without notice.