![]()
Global
These are navigation links to move inside this page.
SYSMAC CJ-series High-speed Data Storage Unit (SYSMAC SPU)
![]()
Quick links to 'CJ1W-SPU01-V2' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
There is no need to write ladder programming to collect data. Even with an existing system, just mount a SYSMAC SPU Unit and add it to the I/O tables to start data collection.
Use specified times or events as triggers to record the contents of specified words in I/O memory in the CPU Unit.
In Data Storage Mode, up to 65 data collection patterns are possible with one basic collection pattern and data collection patterns 1 to 64.
Combine the collection patterns with events to simultaneously collect many different types of data.
Collected data can be stored in PC cards or in a computer connected via Ethernet. Data Management Middleware can be used to make a few simple settings to store the data in a host computer.
Recipes can be used to batch-write numeric or text string data, such as production parameters, in the memory areas of the CPU Unit. Recipe data can be saved in a Memory Card in the SYSMAC SPU Unit to easily enable process switchovers.
SYSMAC SPU Units with a unit version of 2.1 or later also provide an FTP client. This enables sending files of collected data to an FTP server on a host computer, eliminating the need to write programming to store data in the host computer.