Page top

Primary Contents



Ratings

Coil Ratings

ItemRated
current
(mA)
Coil
resistance
(Ω)
Must operate
voltage
Must release
voltage
Maximum
voltage
Power
consumption
(W)
Rated voltagePercentage of rated voltage
12 VDC3083975% max.10% min.110%Approx. 3.7
24 VDC154156

Note:
1. Rated current and coil resistance were measured at a coil temperature of 23℃ with coil resistance of ±15%.
2. Operating characteristics were measured at a coil temperature of 23℃.
3. The maximum allowable voltage is the maximum value of the fluctuation range for the Relay coil operating power supply and was measured at an ambient temperature of 23℃.
There is, however, no continuous allowance.

Contact Ratings

Relay

ModelG7Z-4A-[]Z, G7Z-3A1B-[]Z, G7Z-2A2B-[]Z
LoadResistive loadInductive load cosΦ = 0.3Resistive load L/R = 1 ms
Contact structureDouble break
Contact materialAg alloy
Rated loadNO40 A at 440 VAC22 A at 440 VAC5 A at 110 VDC
NC25 A at 440 VAC10 A at 440 VAC5 A at 110 VDC
Rated carry currentNO40 A
NC25 A
Maximum contact voltage480 VAC125 VDC
Maximum contact currentNO40 A22 A5A
NC25 A10A5A
Maximum switching capacityNO17,600 VA9,680 VA550 W
NC11,000 VA4,400 VA550 W
Failure rate P value
(reference value)
2 A at 24 VDC

Note: The ratings for the auxiliary contact block mounted on the G7Z are the same as those for the G73Z auxiliary contact block.

Auxiliary Contact Block

ModelG73Z-20Z, G73Z-11Z, G73Z-02Z
LoadResistive loadInductive load cosΦ = 0.3Resistive load L/R = 1 ms
Contact structureDouble break
Contact materialAu clad + Ag
Rated load1 A at 440 VAC0.5 A at 440 VAC0.5 A at 110 VDC
Rated carry current1A
Maximum contact voltage480 VAC125 VDC
Maximum contact current1A0.5 A
Maximum switching capacity440 VA220 VA55 W
Failure rate P value
(reference value)
1 mA at 5 VDC

Characteristics

ClassificationRelay *5Auxiliary contact block
ModelG7Z-4A-[]Z, G7Z-3A1B-[]Z, G7Z-2A2B-[]ZG73Z-20Z, G73Z-11Z, G73Z-02Z
Contact resistance *1400 mΩ max.100 mΩ max.
Operating time *250 ms max.
Release time *250 ms max.
Maximum
operating
frequency
Mechanical1,800 operations/h
Rated load1,200 operations/h
Insulation resistance *31,000 MΩ min.
Dielectric
strength
Between coil
and contacts
4,000 VAC, 50/60 Hz for 1 min---
Between contacts
of different polarity
4,000 VAC, 50/60 Hz for 1 min
Between contacts
of the same polarity
2,000 VAC, 50/60 Hz for 1 min
Impulse
withstand
voltage
Between coil
and contacts
10 kV, 1.2 × 50 μs---
Between contacts
of different polarity
10 kV, 1.2 × 50 μs
Between contacts
of the same polarity
4.5 kV, 1.2 × 50 μs
Vibration
resistance
Destruction10 to 55 to 10 Hz, 0.5-mm single amplitude (1.0-mm double amplitude)
MalfunctionNO: 10 to 55 to 10 Hz, 0.5-mm single amplitude (1.0-mm double amplitude)
NC: 10 to 32 to 10 Hz, 0.5-mm single amplitude (1.0-mm double amplitude)
Shock resistanceDestructionScrew mounting: 700 m/s2, DIN Track mounting: 500 m/s2
MalfunctionNO: 100 m/s2
NC: 25 m/s2
DurabilityMechanical1,000,000 operations min. (at 1,800 operations/h, contact no load)
Electrical *4AC resistive load: 80,000 operations
AC inductive load: 80,000 operations
DC resistive load: 100,000 operations
(at 1,200 operations/h, rated load)
Failure rate (P level)
(reference value) *6
2 A at 24 VDC1 mA at 5 VDC
Ambient operating temperature-25 to 60°C (with no icing or condensation)
Ambient operating humidity5% to 85%
WeightApprox. 330 gApprox. 18 g

Note: The above values are initial values.
*1.The contact resistance for the Relay (G7Z) was measured with 1 A at 5 VDC using the voltage drop method.
The contact resistance for the auxiliary contact block (G73Z) was measured with 0.1 A at 5 VDC using the voltage drop method.
*2.The operate time was measured with the rated voltage imposed with any contact bounce ignored at the ambient temperature of 23℃.
*3.The insulation resistance was measured with a 1,000-VDC megohmmeter applied to the same places as those used for checking the dielectric strength.
*4.The electrical endurance was measured at an ambient temperature of 23℃.
*5.The specifications for the auxiliary contact block mounted on the G7Z are the same as those for the G73Z auxiliary contact block.
*6.The failure rate is based on an operating frequency of 1,800 operations/h.

Caution: In the interenst of product improvement, specifications are subject to change without notice.