Page top

Primary Contents


Sensor type and wiring3-wire DC NPN/2-wire DC 3-42-wire DC 1-4/without polarity 3-43-wire DC PNP/2-wire DC 1-4
Actuator wiringActuator wiring 1-4---Actuator wiring 3-4
No. of portsNo. of I/OModel
44XW3D-P455-G11XW3D-P452-G11XW3D-P453-G11
88XW3D-P855-G11XW3D-P852-G11XW3D-P853-G11
48XW3D-P458-G11---XW3D-P457-G11

Note:

1."1-4" and "3-4" are the connector pin numbers that are wired.

2.All cables are 5 m long.

Waterproof Cover (Sold Separately)

XS2Z-22

XW3D_Lineup2
ModelNo. per boxMaterial
XS2Z-2250Brass with Ni plating

Note:

1.The XW3D/XW3B/XW3A comes with a dust cover. Use the optional XS2Z-22 Waterproof Cover when an IP67 degree of protection is required.

2.The XS2Z-22 connection is threaded.