Page top

XW3D

Connector Terminal Boxes

XW3D

Simple Wiring of Sensors, Limit Switches and Actuators

about this Product Family

Ratings and Specifications

Rated current 4 A/port, 12 A/Box (power line)
Rated voltage 10 to 30 VDC
Contact resistance (connector) 40 mΩ max. (20 mV max. and 100 mA max.)
Insulation resistance 100 MΩ min. (at 500 VDC)
Dielectric strength (connector) 500 VAC for 1 min (leakage current: 1 mA max.)
Degree of protection IP67 (IEC60529)
Insertion tolerance 50 times min.
Lock strength Pulling: 100 N/15 s, Twisting: 1 N·m/15 s
Cable holding strength 100 N/15 s
Lock operating force 0.1 to 0.25 N·m
Ambient operating temperature range -25 to 70°C
Ambient humidity range 25% to 85%

Materials and Finish

Model XW3D
Contacts Material Brass
Finish Nickel base, 0.4-μm gold plating
Fixtures Material Zinc alloy
Finish Nickel plated
Case PBT resin (UL94V-0), light gray
Bushing Rubber
O-ring Rubber
PCB Glass epoxy board
Seal resin Urethane resin (UL94V-0)
Cable UL AWM2464
Signal lines: AWG22
Power and ground lines: AWG18

Connection Combinations

XW3D Specifications 3

Pin Arrangement

XW3D Specifications 4

Note: 4-pole connectors (plugs) can also be connected to the mating connector.