Page top

Primary Contents



Specifications

Rated current4 A/port, 12 A/Box (power line)
Rated voltage10 to 30 VDC
Contact resistance (connector)40 mΩ max. (20 mV max., 100 mA max.)
Insulation resistance1,000 MΩ min. (at 500 VDC)
Dielectric strength (connector)500 VAC for 1 min (leakage current: 1 mA max.)
Degree of protectionIP6 7 (IEC60529)
Insertion tolerance50 times min.
Lock strengthPulling: 100 N/15 s, Twisting: 1 Nm/15 s
Cable holding strength100 N/15 s
Lock operating force0.1 Nm to 0.25 Nm
Ambient temperature rangeOperating: -25 to 70°C

Materials and Finish

ItemMaterials/finish
ContactsBrass/nickel base, 0.4-μm gold-plating
FixturesNickel-plated zinc alloy
CasePBT resin (UL94V-O), light gray
BushingRubber
O-ringRubber
PCBGlass epoxy board
Sealing resinUrethane resin (UL94V-0)
CableUL AWM2464
Signal lines: AWG22
Power and ground lines: AWG18

Connection Combinations

OMRON model no.Twist-and-Click Plug ConnectorsM12 Plug Connectors
XS5H, XS5G,
XS5W (plug end),
XS5R (plug end)
XS2H, XS2G,
XS2W (plug end),
XS2R (plug end)
Connector Terminal BoxXW3D
XW3D_Spec3

Caution: In the interenst of product improvement, specifications are subject to change without notice.