![]()
Global
These are navigation links to move inside this page.
Solid State Contactors for Heaters
Compact, Slim-profile SSRs with Heat Sinks. Solid State Contactors for Three-phase Heaters Reduced Installation Work with DIN Track Mounting.
![]()
Quick links to 'G3PE (Three-phase)' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
List of Models
Models with Built-in Heat Sinks
| Number of phases | Insulation method | Operation indicator | Rated input voltage | Zero cross function | Type | Applicable load *1 | Number of poles | Model |
| Three- phase | Phototriac coupler | Yes (yellow) | 12 to 24 VDC | Yes | DIN track mounting * 2 | 15 A, 100 to 240 VAC | 3 | G3PE-215B-3N DC12-24 |
| 2 | G3PE-215B-2N DC12-24 | |||||||
| 25 A, 100 to 240 VAC | 3 | G3PE-225B-3N DC12-24 | ||||||
| 2 | G3PE-225B-2N DC12-24 | |||||||
| 35 A, 100 to 240 VAC | 3 | G3PE-235B-3N DC12-24 | ||||||
| 2 | G3PE-235B-2N DC12-24 | |||||||
| 45 A, 100 to 240 VAC | 3 | G3PE-245B-3N DC12-24 | ||||||
| 2 | G3PE-245B-2N DC12-24 | |||||||
| 15 A, 200 to 480 VAC | 3 | G3PE-515B-3N DC12-24 | ||||||
| 2 | G3PE-515B-2N DC12-24 | |||||||
| 25 A, 200 to 480 VAC | 3 | G3PE-525B-3N DC12-24 | ||||||
| 2 | G3PE-525B-2N DC12-24 | |||||||
| 35 A, 200 to 480 VAC | 3 | G3PE-535B-3N DC12-24 | ||||||
| 2 | G3PE-535B-2N DC12-24 | |||||||
| 45 A, 200 to 480 VAC | 3 | G3PE-545B-3N DC12-24 | ||||||
| 2 | G3PE-545B-2N DC12-24 | |||||||
| Screw mounting | 15 A, 100 to 240 VAC | 3 | G3PE-215B-3 DC12-24 | |||||
| 2 | G3PE-215B-2 DC12-24 | |||||||
| 25 A, 100 to 240 VAC | 3 | G3PE-225B-3 DC12-24 | ||||||
| 2 | G3PE-225B-2 DC12-24 | |||||||
| 35 A, 100 to 240 VAC | 3 | G3PE-235B-3 DC12-24 | ||||||
| 2 | G3PE-235B-2 DC12-24 | |||||||
| 45 A, 100 to 240 VAC | 3 | G3PE-245B-3 DC12-24 | ||||||
| 2 | G3PE-245B-2 DC12-24 | |||||||
| 15 A, 200 to 480 VAC | 3 | G3PE-515B-3 DC12-24 | ||||||
| 2 | G3PE-515B-2 DC12-24 | |||||||
| 25 A, 200 to 480 VAC | 3 | G3PE-525B-3 DC12-24 | ||||||
| 2 | G3PE-525B-2 DC12-24 | |||||||
| 35 A, 200 to 480 VAC | 3 | G3PE-535B-3 DC12-24 | ||||||
| 2 | G3PE-535B-2 DC12-24 | |||||||
| 45 A, 200 to 480 VAC | 3 | G3PE-545B-3 DC12-24 | ||||||
| 2 | G3PE-545B-2 DC12-24 |
*1.The applicable load current depends on the ambient temperature. For details, refer to Load Current vs. Ambient Temperature in Engineering
Data on Data Sheet.
*2.The applicable DIN Track is the TR35-15Fe (IEC 60715).
Models with Externally Attached Heat Sinks
| Number of phases | Insulation method | Operation indicator | Rated input voltage | Zero cross function | Type | Applicable load * | Number of poles | Model |
| Three- phase | Phototriac coupler | Yes (yellow) | 12 to 24 VDC | Yes | Externally attached heat sinks | 15 A, 100 to 240 VAC | 3 | G3PE-215B-3H DC12-24 |
| 2 | G3PE-215B-2H DC12-24 | |||||||
| 25 A, 100 to 240 VAC | 3 | G3PE-225B-3H DC12-24 | ||||||
| 2 | G3PE-225B-2H DC12-24 | |||||||
| 35 A, 100 to 240 VAC | 3 | G3PE-235B-3H DC12-24 | ||||||
| 2 | G3PE-235B-2H DC12-24 | |||||||
| 45 A, 100 to 240 VAC | 3 | G3PE-245B-3H DC12-24 | ||||||
| 2 | G3PE-245B-2H DC12-24 | |||||||
| 15 A, 200 to 480 VAC | 3 | G3PE-515B-3H DC12-24 | ||||||
| 2 | G3PE-515B-2H DC12-24 | |||||||
| 25 A, 200 to 480 VAC | 3 | G3PE-525B-3H DC12-24 | ||||||
| 2 | G3PE-525B-2H DC12-24 | |||||||
| 35 A, 200 to 480 VAC | 3 | G3PE-535B-3H DC12-24 | ||||||
| 2 | G3PE-535B-2H DC12-24 | |||||||
| 45 A, 200 to 480 VAC | 3 | G3PE-545B-3H DC12-24 | ||||||
| 2 | G3PE-545B-2H DC12-24 |
*The rated load current depends on the heat sink or radiator that is mounted. It also depends on the ambient temperature. For details, refer to Data Sheet.
Accessories (Order Separately)
Heat Sink
| Heat resistance Rth (s-a) ( °C/W) | Model |
| 1.67 | Y92B-P50 |
| 1.01 | Y92B-P100 |
| 0.63 | Y92B-P150 |
| 0.43 | Y92B-P200 |
| 0.36 | Y92B-P250 |