Page top

G3PE (Three-phase)

Solid State Contactors for Heaters

G3PE (Three-phase)

Compact, Slim-profile SSRs with Heat Sinks. Solid State Contactors for Three-phase Heaters Reduced Installation Work with DIN Track Mounting.

Certification

UL508, CSA22.2 No.14, and EN60947-4-3

Ratings (at an Ambient Temperature of 25°C)

Operating Circuit (All Models)

Model Same for all models
Rated operating voltage 12 to 24 VDC
Operating voltage range 9.6 to 30 VDC
Rated input current (impedance) 10 mA max. (24 VDC)
Must-operate voltage 9.6 VDC max.
Must-release voltage 1 VDC min.
Insulation method Phototriac
Operation indicator Yellow LED

Main Circuit of Models with Built-in Heat Sinks

Model G3PE-
215B-
3(N)
G3PE-
215B-
2(N)
G3PE-
225B-
3(N)
G3PE-
225B-
2(N)
G3PE-
235B-
3(N)
G3PE-
235B-
2(N)
G3PE-
245B-
3(N)
G3PE-
245B-
2(N)
Rated load voltage 100 to 240 VAC
Operating voltage range 75 to 264 VAC
Rated load current *1 15 A (at 40 ° C) 25 A (at 40 ° C) 35 A (at 25 ° C) 45 A (at 25 ° C)
Minimum load current 0.2 A 0.5 A
Inrush current resistance
(peak value)
150 A
(60 Hz, 1 cycle)
220 A
(60 Hz, 1 cycle)
440 A
(60 Hz, 1 cycle)
Permissible I2t (reference value) 121A2s 260A2s 1,260A2s
Applicable load (resistive load:
AC1 class) *2
5.1 kW
(at 200 VAC)
8.6 kW
(at 200 VAC)
12.1 kW
(at 200 VAC)
15.5 kW
(at 200 VAC)

Model G3PE-
515B-
3(N)
G3PE-
515B-
2(N)
G3PE-
525B-
3(N)
G3PE-
525B-
2(N)
G3PE-
535B-
3(N)
G3PE-
535B-
2(N)
G3PE-
545B-
3(N)
G3PE-
545B-
2(N)
Rated load voltage 200 to 480 VAC
Operating voltage range 180 to 528 VAC
Rated load current *1 15 A (at 40 ° C) 25 A (at 40 ° C) 35 A (at 25 ° C) 45 A (at 25 ° C)
Minimum load current 0.5 A
Inrush current resistance
(peak value)
220 A
(60 Hz, 1 cycle)
440 A
(60 Hz, 1 cycle)
Permissible I2t (reference value) 260A2s 1,260A2s
Applicable load (resistive load:
AC1 class) *2
12.5 kW
(at 480 VAC)
20.7 kW
(at 480 VAC)
29.0 kW
(at 480 VAC)
37.4 kW
(at 480 VAC)

*1. The applicable load current depends on the ambient temperature. For details, refer to Load Current vs. Ambient
       Temperature in Engineering Data on Data Sheet.
*2. Applicable Load
       Use the following formula to calculate the maximum total capacity of a heater load for a three-phase balanced load
       with delta connections.

G3PE (Three-phase) Specifications 6

Main Circuit of Models with Externally Attached Heat Sinks

Model G3PE-
215B-
3H
G3PE-
215B-
2H
G3PE-
225B-
3HH
G3PE-
225B-
2H
G3PE-
235B-
3H
G3PE-
235B-
2H
G3PE-
245B-
3H
G3PE-
245B-
2H
Rated load voltage 100 to 240 VAC
Operating voltage range 75 to 264 VAC
Rated load current * 15 A (at 40 ° C) 25 A (at 40 ° C) 35 A (at 25 ° C) 45 A (at 25 ° C)
Minimum load current 0.2 A 0.5 A
Inrush current resistance
(peak value)
150 A
(60 Hz, 1 cycle)
220 A
(60 Hz, 1 cycle)
440 A
(60 Hz, 1 cycle)
Permissible I2t (reference value) 121A2s 260A2s 1,260A2s
Applicable load (resistive load:
AC1 class)
Refer to Engineering Data on Data Sheet.

Model G3PE-
515B-
3H
G3PE-
515B-
2H
G3PE-
525B-
3H
G3PE-
525B-
2H
G3PE-
535B-
3H
G3PE-
535B-
2H
G3PE-
545B-
3H
G3PE-
545B-
2H
Rated load voltage 200 to 480 VAC
Operating voltage range 180 to 528 VAC
Rated load current * 15 A (at 40 ° C) 25 A (at 40 ° C) 35 A (at 25 ° C) 45 A (at 25 ° C)
Minimum load current 0.5 A
Inrush current resistance
(peak value)
220 A
(60 Hz, 1 cycle)
440 A
(60 Hz, 1 cycle)
Permissible I2t (reference value) 260A2s 1,260A2s
Applicable load (resistive load:
AC1 class)
Refer to Engineering Data on Data Sheet.

* The rated load current depends on the heat sink or radiator that is mounted. It also depends on the ambient
   temperature.
  For details, refer to Load Current vs. Ambient Temperature in Engineering Data on Data Sheet.

Characteristics

Models with Built-in Heat Sinks

Model G3PE-
215B-
3(N)
G3PE-
215B-
2(N)
G3PE-
225B-
3(N)
G3PE-
225B-
2(N)
G3PE-
235B-
3(N)
G3PE-
235B-
2(N)
G3PE-
245B-
3(N)
G3PE-
245B-
2(N)
Operate time 1/2 of load power source cycle + 1 ms max.
Release time 1/2 of load power source cycle + 1 ms max.
Output ON voltage
drop
1.6 V (RMS) max.
Leakage current * 10 mA max. (at 200 VAC)
Insulation
resistance
100 M Ω min. (at 500 VDC)
Dielectric strength 2,500 VAC, 50/60 Hz for 1 min
Vibration
resistance
DIN Track mounting: 10 to 55 to 10 Hz, 0.175-mm single amplitude (0.35-mm double amplitude)
Screw mounting: 10 to 55 to 10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude)
Shock resistance 294 m/s2 (reverse mounting: 98 m/s2)
Ambient storage
temperature
- 30 to 100 ° C (with no icing or condensation)
Ambient operating
temperature
- 30 to 80 ° C (with no icing or condensation)
Ambient operating
humidity
45% to 85%
Weight Approx. 1.25 kg Approx.
1.45 kg
Approx.
1.25 kg
Approx.
1.65 kg
Approx.
1.45 kg
Approx.
2.0 kg
Approx.
1.65 kg

Model G3PE-
515B-
3(N)
G3PE-
515B-
2(N)
G3PE-
525B-
3(N)
G3PE-
525B-
2(N)
G3PE-
535B-
3(N)
G3PE-
535B-
2(N)
G3PE-
545B-
3(N)
G3PE-
545B-
2(N)
Operate time 1/2 of load power source cycle + 1 ms max.
Release time 1/2 of load power source cycle + 1 ms max.
Output ON voltage
drop
1.8 V (RMS) max.
Leakage current * 20 mA max. (at 480 VAC)
Insulation
resistance
100 M Ω min. (at 500 VDC)
Dielectric strength 2,500 VAC, 50/60 Hz for 1 min
Vibration
resistance
DIN Track mounting: 10 to 55 to 10 Hz, 0.175-mm single amplitude (0.35-mm double amplitude)
Screw mounting: 10 to 55 to 10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude)
Shock resistance 294 m/s2 (reverse mounting: 98 m/s2)
Ambient storage
temperature
- 30 to 100 ° C (with no icing or condensation)
Ambient operating
temperature
- 30 to 80 ° C (with no icing or condensation)
Ambient operating
humidity
45% to 85%
Weight Approx. 1.25 kg Approx.
1.45 kg
Approx.
1.25 kg
Approx.
1.65 kg
Approx.
1.45 kg
Approx.
2.0 kg
Approx.
1.65 kg

* The leakage current of phase S will be approximately √3 times larger if the 2-element model is used.

Models with Externally Attached Heat Sinks

Model G3PE-
215B-
3H
G3PE-
215B-
2H
G3PE-
225B-
3H
G3PE-
225B-
2H
G3PE-
235B-
3H
G3PE-
235B-
2H
G3PE-
245B-
3H
G3PE-
245B-
2H
Operate time 1/2 of load power source cycle + 1 ms max.
Release time 1/2 of load power source cycle + 1 ms max.
Output ON voltage drop 1.6 V (RMS) max.
Leakage current * 10 mA max. (at 200 VAC)
Insulation resistance 100 M Ω min. (at 500 VDC)
Dielectric strength 2,500 VAC, 50/60 Hz for 1 min
Vibration resistance 10 to 55 to 10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude)
Shock resistance Destruction: 294 m/s2
Ambient storage temperature - 30 to 100 ° C (with no icing or condensation)
Ambient operating temperature - 30 to 80 ° C (with no icing or condensation)
Ambient operating humidity 45% to 85%
Weight Approx. 300 g

Model G3PE-
515B-
3H
G3PE-
515B-
2H
G3PE-
525B-
3H
G3PE-
525B-
2H
G3PE-
535B-
3H
G3PE-
535B-
2H
G3PE-
545B-
3H
G3PE-
545B-
2H
Operate time 1/2 of load power source cycle + 1 ms max.
Release time 1/2 of load power source cycle + 1 ms max.
Output ON voltage drop 1.8 V (RMS) max.
Leakage current * 20 mA max. (at 480 VAC)
Insulation resistance 100 M Ω min. (at 500 VDC)
Dielectric strength 2,500 VAC, 50/60 Hz for 1 min
Vibration resistance 10 to 55 to 10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude)
Shock resistance Destruction: 294 m/s2
Ambient storage temperature - 30 to 100 ° C (with no icing or condensation)
Ambient operating temperature - 30 to 80 ° C (with no icing or condensation)
Ambient operating humidity 45% to 85%
Weight Approx. 300 g

* The leakage current of phase S will be approximately √3 times larger if the 2-element model is used.

Heat Sinks

Model Weight
Y92B-P50 Approx. 450 g
Y92B-P100 Approx. 450 g
Y92B-P150 Approx. 600 g
Y92B-P200 Approx. 850 g
Y92B-P250 Approx. 1,200 g