Page top

Lead Contents

SYSMAC CJ-series Position Control Units (High-Speed type)

CJ1W-NC[][]4

CJ1W-NC[][]4

Motion Control Capabilities with Unit Synchronization and Even Higher Speed

Primary Contents



Position Control Units

Unit
type
NameSpecificationsNo. of unit
numbers
allocated
Current
consumption (A)
ModelStand-
ards
Control method/Control
output interface
Number of
control axes
5 V
system
24 V
system
CJ1
Special
I/O
Units
Position
Control
Units (High-
Speed type)
Pulse-train open-collector output
with Pulse Counter Function
2 axes20.27---CJ1W-NC214CE
4 axes0.31---CJ1W-NC414
Pulse-train line-driver output with
Pulse Counter Function
2 axes20.27---CJ1W-NC234
4 axes0.31---CJ1W-NC434

Support Software

Product nameSpecificationsModelStandards
Number of
licenses
Media
FA Integrated
Tool Package
CX-One
Ver.3.1
The CX-One is a package that integrates the
Support Software for OMRON PLCs and
components. CX-One runs on the following OS.
Windows 2000 (Service Pack 3 or higher), XP, or Vista
CX-One Ver.3.1 includes CX-Programmer Ver.8.1.
1 licenseCDCXONE-AL01C-V3---
DVD
*2
CXONE-AL01D-V3
CX-Programmer can still be ordered individually in the following model numbers.
CX-Programmer
Ver.8.1
PLC programming software
OS: Windows 2000 (Service Pack 3 or higher),
XP, or Vista
1 licensesCDWS02-CXPC1-V8---
3 licensesCDWS02-CXPC1-V8L03---
10 licensesCDWS02-CXPC1-V8L10---

*1.Multi licenses are available for the CX-One (3, 10, 30, or 50 licenses).

*2.When purchasing the DVD format, verify the computer model and DVD drive specifications before purchasing.

Connecting Cables

Applicable UnitsApplicable Servo DriveNumber of
control axes
Cable
Length
Model
Output TypeModelNameModel
Open-collector outputCJ1W-NC[]14OMNUC G SeriesR88D-GT1 axis1mXW2Z-100J-G13
3mXW2Z-300J-G13
SMARTSTEP2R7D-BP1mXW2Z-100J-G16
3mXW2Z-300J-G16
OMNUC W SeriesR88D-WT1mXW2Z-100J-G14
3mXW2Z-300J-G14
SMARTSTEPR7D-AP1mXW2Z-100J-G15
3mXW2Z-300J-G15
OMNUC G SeriesR88D-GT2 axes1mXW2Z-100J-G5
3mXW2Z-300J-G5
SMARTSTEP2R7D-BP1mXW2Z-100J-G8
3mXW2Z-300J-G8
OMNUC W SeriesR88D-WT1mXW2Z-100J-G6
3mXW2Z-300J-G6
SMARTSTEPR7D-AP1mXW2Z-100J-G7
3mXW2Z-300J-G7
Line-driver outputCJ1W-NC[]34OMNUC G SeriesR88D-GT1 axis1mXW2Z-100J-G9
5mXW2Z-500J-G9
10mXW2Z-10MJ-G9
SMARTSTEP2R7D-BP1mXW2Z-100J-G12
5mXW2Z-500J-G12
10mXW2Z-10MJ-G12
OMNUC W SeriesR88D-WT1mXW2Z-100J-G10
5mXW2Z-500J-G10
10mXW2Z-10MJ-G10
SMARTSTEPR7D-AP1mXW2Z-100J-G11
5mXW2Z-500J-G11
10mXW2Z-10MJ-G11
OMNUC G SeriesR88D-GT2 axes1mXW2Z-100J-G1
5mXW2Z-500J-G1
10mXW2Z-10MJ-G1
SMARTSTEP2R7D-BP1mXW2Z-100J-G4
5mXW2Z-500J-G4
10mXW2Z-10MJ-G4
OMNUC W SeriesR88D-WT1mXW2Z-100J-G2
5mXW2Z-500J-G2
10mXW2Z-10MJ-G2
SMARTSTEPR7D-AP1mXW2Z-100J-G3
5mXW2Z-500J-G3
10mXW2Z-10MJ-G3

Devices for External Signal Connection

Devices for External Signal Connection

NameSpecificationsModel
Connecting Cables for Connector Terminal BlockCable length: 0.5mXW2Z-C50X
Cable length: 1.0mXW2Z-100X
Cable length: 2.0mXW2Z-200X
Cable length: 3.0mXW2Z-300X
Cable length: 5.0mXW2Z-500X
Cable length: 10.0mXW2Z-010X
Connector Terminal Block20-points, M2.4 screw terminalXW2B-20G4
20-points, M3.5 screw terminalXW2B-20G5
20-points, M3 screw terminalXW2D-20G6

Servo Drive Connector

NameSpecificationsModel
Connector SocketFor a 50-pin MIL plug-crimp socket connector For AWG24XG5M-5032-N
Connector CoverFor a 50-pin MIL plug-crimp socket connectorXG5S-5022

Cables with Crimp Terminals (20 Poles)

Cable LengthModel
1.0mXW2Z-100F
1.5mXW2Z-150F
2.0mXW2Z-200F
3.0mXW2Z-300F
5.0mXW2Z-500F
10.0mXW2Z-010F
15.0mXW2Z-15MF
20.0mXW2Z-20MF

Accessories

MIL Connectors are not included. Use one of the applicable connector or a dedicated cable with connectors listed above.