![]()
Global
These are navigation links to move inside this page.
Programmable Temperature Controller (Digital Controller) (96 x 96 mm and 48 x 96 mm)
Programmable Controllers Join the Series! Program up to 256 segments and take advantage of the high cost performance of the new LCD that improves both the field of view and contrast.
![]()
Quick links to 'E5AN-HT, E5EN-HT' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Programmable Models Now Added to the Series, Which Already Has Three Million Controllers in Service
The new models carry on the simple operation and low cost of the series.
A wide variety of applications can be handled by using program settings with up to 256 segments.
High-level of Basic Performance to Meet a Broad Range of Needs
High Precision
Thermocouple or Pt: ±0.1% PV,
Analog input: 0.1% FS
High-resolution for Measurements, Fluctuation Detection, and Logging of Temperature and Humidity in Environmental Testing Equipment
High-speed Sampling Period
Sampling Rate Sufficient to Handle Rapid Increases in Temperature
Stable Control of Objects Requiring High-speed Response by Handling Rapid Increases in Temperature, Such As for Ceramic Heaters
Five Digits and K Thermocouple
Five-digit PV/SV Display to 0.01°C for High Performance
Display to 0.01°C for Pt, K, J, or T.
Enables high-precision temperature control.
Programmable Models Added to Lineup to Support a Broader Range of Applications
Up to 256 Segments
You can program up to 8 programs × 32 segments.
The CX-Thermo Support Software (Sold Separately) Enables Easy Setting and Control of Programs.
High Cost Performance Makes Selection Easy
Best Value in a Programmable Temperature Controller at an Affordable Price.
Easy Setting and Monitoring
Easy Parameter Setting on a Computer Using the CX-Thermo (Sold Separately)
Using the trend monitor enables easy adjustment and maintenance.
Parameter Masking
Customize the menu display to match the worksite. Display can be turned OFF for parameters that are not necessary to better match the worksite.
This helps prevent incorrect operation for both the operator and the Controller.
Infrared Communications Port
Perform communications with a computer by using the infrared communications port on the front panel (except for the E5CN-H and E5CN-HT). The ability to use CX-Thermo from the front panel after the Controller has been mounted to a control panel reduces maintenance time.
Easy Logic Operations
Easily perform logic operations without a PLC.
Effectively use limited I/O by combining I/O bit status and alarm status through AND and OR logic operations or by inverting event input logic.
New Liquid Crystal Display Provides Superior Visibility
New, High-visibility Display That Is Ideal for High-performance Temperature Controllers