Page top

D4SL-N, D4SL-NSK10-LK[]

Guard Lock Safety-door Switch/D4SL-N-mounting Slide Key

D4SL-N, D4SL-NSK10-LK[]

Varied lineup of Guard Lock Safety-door Switches

Guard Lock Safety-door Switch D4SL-N

•Wiring time is reduced with two types of wiring methods capable of one-touch attachment and removal.

• A wide variety of built-in switches can be used for various devices.

 (4-, 5-, and 6-contact models are available)

• Key holding force of 1,300 N.

• It is possible to change the operation key insertion point without detaching the head.

• Drive solenoids directly from the Controller.

Slide Key D4SL-NSK10-LK[]

• Lockout key to prevent workers from becoming trapped inside the hazardous area.

• The vertical D4SL-N Guard Lock Safety-door Switch can be easily mounted on 40 × 40 mm aluminum frames.

• The plastic material makes the Slide Key suitable for lightweight doors.