![]()
Global
These are navigation links to move inside this page.
General-purpose Limit Switch
Economical, Miniature Limit Switch Boasting Rigid Construction
![]()
Quick links to 'HL-5000' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
List of Models
| Actuator | Model | |
| Roller lever | ![]() | HL-5000 * |
| Adjustable roller lever | ![]() | HL-5030 * |
| Adjustable rod lever | ![]() | HL-5050 * |
| Sealed plunger | ![]() | HL-5100 * |
| Sealed roller plunger | ![]() | HL-5200 |
| Coil spring | ![]() | HL-5300 |
* HL-5000 Limit Switches are offered with a choice of ground terminal/M5 tapping on the rear side conforming to various standards. When placing an order, add the code to the model number to indicate if ground terminal/M5 tapping on the rear side is required.
-G: with ground terminal/M5 tapping on the rear side.