Page top

Lead Contents

Photoelectric Sensor with Built-in Amplifier (Ultracompact and Thin Type)

E3T

E3T

New Retro-reflective Sensors Added to the Series. Further Contributions to Equipment Downsizing.

Primary Contents



Tolerance class IT16 applies to dimensions in this datasheet unless otherwise specified.

Sensors

Through-beam Models (Side-view)
E3T-ST1[] (Emitter)
E3T-ST2[] (Emitter)

E3T-ST1[] (Emitter)_Dim

E3T-ST1[] (Receiver)
E3T-ST2[] (Receiver)

E3T-ST1[] (Receiver)_Dim

Through-beam Models (Flat)
E3T-FT1[] (Emitter)
E3T-FT2[] (Emitter)

E3T-FT1[] (Emitter)_Dim

E3T-FT1[] (Receiver)
E3T-FT2[] (Receiver)

E3T-FT1[] (Receiver)_Dim

M12 Smartclick Pre-wired Connector Model
(E3T-ST[][]-M1TJ)

M12 Smartclick Pre-wired Connector Model_Dim1

e-CON Pre-wired Connector Model
(E3T-ST[][]-ECON)

e-CON Pre-wired Connector Model_Dim1
E3T_Dim1

*Refer to Mounting the Sensor on Moving Parts on Data Sheet for details on Robotics Cable models.

Retro-reflective Models (Side-view)
E3T-SR4[]

E3T-SR4[]_Dim

Convergent-reflective Models (Side-view)
E3T-SL1[]
E3T-SL2[]

E3T-SL1[]_Dim

Diffuse-reflective Models (Flat)
E3T-FD1[]

E3T-FD1[]_Dim

M12 Smartclick Pre-wired Connector Model
(E3T-SR[][]-M1TJ/E3T-SL[][]-M1TJ/E3T-FD[][]-M1TJ)

M12 Smartclick Pre-wired Connector Model_Dim2

e-CON Pre-wired Connector
(E3T-SR[][]-ECON/E3T-SL[][]-ECON/E3T-FD[][]-ECON)

e-CON Pre-wired Connector_Dim2
E3T_Dim2

*Refer to Mounting the Sensor on Moving Parts on Data Sheet for details on Robotics Cable models.

BGS Models (Flat)
E3T-FL1[]
E3T-FL2[]

E3T-FL1[]_Dim

M12 Smartclick Pre-wired Connector Model
(E3T-FL[][]-M1TJ)

M12 Smartclick Pre-wired Connector Model_Dim3

e-CON Pre-wired Connector
(E3T-FL[][]-ECON)

e-CON Pre-wired Connector_Dim3
E3T_Dim3

*Refer to Mounting the Sensor on Moving Parts on Data Sheet for details on Robotics Cable models.

Accessories

Reflector (Provided with E3T-SR4[])
E39-R4

E39-R4_Dim

Material, reflective surface: acrylic
Rear surface: ABS

Reflector (Provided with E3T-SR4[]-S)
E39-R37-CA

E39-R37-CA_Dim

Material: Mounting plate: stainless steel (SUS301)
Reflective surface: acrylic

Note:The reflective plate and mounting plate (1) come as a set.

Caution: All units are in millimeters unless otherwise indicated.