Page top

Primary Contents



List of Models

Built-in Amplifier Photoelectric Sensors

Sensing
method
AppearanceConnection
method
Sensing distanceFunctionsModel
NPN outputPNP output
Through-
beam
Sensors
Pre-wired7 m
(Red light)
---E3S-AT11E3S-AT31
E3S-AT21E3S-AT41
Connector
(M12)
---E3S-AT16E3S-AT36
Pre-wired---E3S-AT61E3S-AT81
E3S-AT71E3S-AT91
Connector
(M12)
---E3S-AT66E3S-AT86
Retro-
reflective
Sensors
Pre-wired2 m
(100 mm) *1
(Red light)
---E3S-AR11E3S-AR31
E3S-AR21E3S-AR41
Connector
(M12)
---E3S-AR16E3S-AR36
Pre-wired---E3S-AR61E3S-AR81
E3S-AR71E3S-AR91
Connector
(M12)
---E3S-AR66E3S-AR86
Diffuse-
reflective
Sensors
Pre-wired100 mm (wide view)
(Infrared light)
---E3S-AD13 *2E3S-AD33
E3S-AD23E3S-AD43
200 mm
(Red light)
---E3S-AD11E3S-AD31
E3S-AD21E3S-AD41
700 mm
(Infrared light)
---E3S-AD12E3S-AD32
E3S-AD22E3S-AD42
Connector
(M12)
100 mm (wide view)
(Infrared light)
---E3S-AD18E3S-AD38
200 mm
(Red light)
E3S-AD16E3S-AD36
700 mm
(Infrared light)
E3S-AD17E3S-AD37
Pre-wired100 mm (wide view)
(Infrared light)
---E3S-AD63 *2E3S-AD83
E3S-AD73E3S-AD93
200 mm
(Red light)
---E3S-AD61E3S-AD81
E3S-AD71E3S-AD91
700 mm
(Infrared light)
---E3S-AD62E3S-AD82
E3S-AD72E3S-AD92
Connector
(M12)
100 mm (wide view)
(Infrared light)
---E3S-AD68E3S-AD88
200 mm
(Red light)
E3S-AD66E3S-AD86
700 mm
(Infrared light)
E3S-AD67E3S-AD87

*1.Values in brackets are the minimum required distance between the Sensor and Reflector.

*2.The following models are available with 200-mm sensing distances: E3S-AD14 and E3S-AD64.

Accessories (Optional)

Insert-type Long Slit

Slit widthSensing
distance
Minimum sensing
object (typical)
ModelQuantityRemarks
0.5 mm ×
11.1 mm
500 mm0.2-mm dia.E39-S461 of each for Emitter/
Receiver (4 Slits total)
Slits can be used with the E3SAT[][]
Through-beam Sensor.
1 mm ×
11.1 mm
1.1 m0.4-mm dia.
2 mm ×
13.6 mm
2.5 m0.8-mm dia.1 of each for Emitter/
Receiver (2 Slits total)

Mutual Interference Prevention Filters

Sensing
distance
ModelQuantityRemarks
2.4 mE39-E62 of each for Emitter/Receiver
(4 Filters total)
Can be used with the E3S-AT[][] Through-beam Sensor.

Reflectors/Other Accessories

NameSensing distance
(typical)
ModelQuantityRemarks
Reflectors2 m ( 100 mm ) *
(rated value)
E39-R11Provided with E3S-AR[][] Retro-reflective Sensor.
Small
Reflectors
1.3 m
( 100 mm) *
E39-R31---
600 mm
(70 mm) *
E39-R41---
Tape
Reflectors
450 mm
( 100 mm) *
E39-RS11Enables MSR function.
700 mm
( 100 mm) *
E39-RS21
900 mm
( 100 mm) *
E39-RS31
Optical Axis
Confirmation
Reflector
---E39-R51Used to check optical axis for the E3S-AT[][]
Through-beam Sensor.

Note:When using any Reflector other than the provided one, use a sensing distance of approximately 0.7 times the typical value as a guide.

*Values in brackets are the minimum required distance between the Sensor and Reflector.

Mounting Brackets/Other

AppearanceModelQuantityRemarks
E39-L691Provided with E3S-A Horizontal Sensors.
E39-L701Provided with E3S-A Vertical Sensors.
E39-L591Provided with E3S-A Vertical Pre-wired Sensors.
E39-L811Provided with E3S-A Vertical Connector Sensors.
E39-L971Protective Cover for Horizontal Sensors
Note: When mounting Sensors with Connectors, the
Sensor I/O Connector will come into contact
with the Bracket. Mount the Sensor with care.
E39-L981Protective Cover for Vertical Sensors
Note: When mounting Sensors with Connectors, the
Sensor I/O Connector will be longer. Mount the
Sensor with care.
E39-L601Close Mounting Plate:
Provided with E3S-A Connector Sensors.

Note:If a Through-beam Model is used, order two Mounting Brackets, one for the Emitter and one for the Receiver.

Sensors I/O Connectors

ModelQuantityRemarks
E39-G21Provided with product.

Sensors I/O Connectors

CableAppearanceCable typeModel
Standard
2 m3-wireXS2F-D421-DC0-A
5 mXS2F-D421-GC0-A
2 mXS2F-D422-DC0-A
5 mXS2F-D422-GC0-A

Note:When using Through-beam models, order one connector for the Receiver and one for the Emitter.