Page top

Lead Contents

Distance-settable Photoelectric Sensor with Metal Case

E3S-CL

E3S-CL

Simply Set the Distance to Reliably Detect Workpieces of Various Colors

Primary Contents



Ratings and Specifications

Sensing method
Model
Distance-settable
E3S-CL1E3S-CL2
Sensing distance5 to 200 mm (white paper: 200 x 200 mm, setting distance: 200 mm)5 to 500 mm (white paper: 200 x 200 mm, setting distance: 500 mm)
Setting range40 to 200 mm (white paper: 200 x 200 mm)50 to 500 mm (white paper: 200 x 200 mm)
Differential travel2% max. of setting distance10% max. of setting distance
Reflectivity
characteristics
(black/white error) *1
2% max. of setting distance10% max. of setting distance
Light source
(wavelength)
Red LED (700 nm)Infrared LED (860 nm)
Power supply voltage10 to 30 VDC; ripple: 10% max.
Current consumption35 mA max.50 mA max.
Control outputLoad power supply voltage: 30 VDC max., Load current: 100 mA max.
Residual voltage:
NPN output: 1.2 V max.
PNP output: 2 V max.
Open collector output (NPN/PNP depending on model)
Light-ON/Dark-ON selectable
Protection circuitsPower supply reverse polarity protection, Output short-circuit protection, Mutual interference prevention
Response timeOperate or reset: 1 ms max.Operate or reset: 2 ms max.
Distance settingSix-turn endless adjustor with an indicator
Ambient illumination
(Receiver side)
Incandescent lamp: illumination on optical spot: 5,000 lx max.
Sunlight: illumination on optical spot: 10,000 lx max.
Ambient temperature
range
Operating/storage: -25 to 55°C (with no icing or condensation)
Ambient humidity rangeOperating/storage: 35% to 85% (with no condensation)
Insulation resistance20 MΩ min. at 500 VDC
Dielectric strength1,000 VAC, 50/60 Hz for 1 min
Vibration resistanceDestruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hrs each in X, Y, and Z directions
Shock resistanceDestruction: 500 m/s2 3 times each in X, Y, and Z directions
Degree of protectionIP67 (IEC 60529), NEMA: 6P (indoors only) *2IP67 (IEC 60529) (in-house standards: oil-resistant),
NEMA: 6P (indoors only) *2
Connection methodPre-wired (standard length: 2 m)
Weight (packed state)Approx. 170 g
MaterialsCaseZinc die-cast
Operation
panel
PES (Polyether sulfone)
LensMethacrylic resin
Mounting
bracket
Stainless steel (SUS304)
AccessoriesMounting bracket, 12 M4 hexagonal bolts (with spring and flat washers), Adjustment screwdriver, and Instruction manual

*1.Sensing distance error for standard white (90% reflective) and black (5% reflective) paper.

*2.NEMA: National Electrical Manufacturers Association

Caution: In the interenst of product improvement, specifications are subject to change without notice.