![]()
Global
These are navigation links to move inside this page.
Picking Sensor
Compact, Resistant to Mutual Interference, and Ideal for Picking a Variety of Parts
![]()
Quick links OMRON IA Photoelectric Sensors in your country.
Please contact Europe headquarters.
Ratings and Specifications
| Sensing method Model | Through-beam | |||
| F3W-D052A(P) *1 | F3W-D052B(P) *1 | F3W-D052U(P) *1 | ||
| Sensing distance | 3 m, switchable between LONG mode (1 to 3 m) and SHORT mode: (0.05 to 1 m), factory-set to SHORT mode. | |||
| Beam gap | 25 mm | |||
| Number of beams | 5 | |||
| Sensing width | 100 mm | |||
| Standard sensing object | Opaque, 35 mm dia. min. | |||
| Light source (emission wavelength) | Infrared LED (860 nm) | |||
| Power supply voltage | 12 to 24 VDC±10% (ripple (p-p): 10% max.) | 24 VDC ±10%, ripple (p-p) 10% max. (supplied by UNI-WIRE SYSTEM, other power supply also possible) | ||
| Power consumption | Emitter: 0.6 W max., Receiver: 0.7 W max. | Emitter/Receiver: 0.6 W max. | ||
| Control output | NPN open collector with 100 mA max. at 30 VDC NPN open collector output type Dark-ON or Light-ON (selectable) | Transmission output (output address set using DIP switch 3 control output address setting switch) | ||
| Picking instruction indicator input | Open collector with relay or transistor input Indicator ON: Input voltage of 0 to 2 V Indicator OFF: Open (with leakage current of 0.1 mA max.) | Transmission input (input address set using DIP switch 2 instruction input address setting switch) | ||
| Protection circuits | Reverse-connection protection, output short protection, and mutual interference prevention function (set with frequency switch) | |||
| Response time | Operate/Reset: 10 ms max. | Operate/release: 39 ms (64-bit), 66 ms (128-bit), or 120 ms (256-bit) max. *2 | ||
| Indicators | Receiver | Operation indicator (orange), stability indicator (green), and 6 picking indicators (orange), UNI-WIRE Direct Connection Models: Transmission indicator (orange) *3 | ||
| Emitter | Power indicator (green), different frequency indicator (green), and 6 picking indicators (orange), UNI-WIRE Direct Connection Models: Transmission indicator (orange) *3 | |||
| Ambient temperature | Operating: -10 ° to 55 ° C, Storage: -25 ° to 70 ° C (with no icing or condensation) | |||
| Ambient humidity | 35% to 85% (with no condensation) | |||
| Insulation resistance | 20 M Ω min. (at 500 VDC) | |||
| Dielectric strength | 1,000 VAC 50/60 Hz for 1 min | |||
| Vibration resistance (destruction) | 10 to 50 Hz, 1.5-mm double-amplitude for 2 hours each in X, Y and Z directions | |||
| Shock resistance (destruction) | 500 m/s2, 3 times each in X, Y and Z directions | |||
| Degree of protection | IEC60529: IP62 (with the operation cover closed) | |||
| Connection method | Pre-wired Standard cable length: 5 m *4 | Pre-wired connector (M12 5-pin connector) Standard cable length: 2 m *4 | Pre-wired Standard cable length: 2 m | |
| Weight (packed state) | Approx. 360 g | Approx. 230 g | Approx. 220 g | |
| Materials | Case, indicator windows | ABS resin | ||
| Lens | Acrylic resin | |||
| Operation cover | Nylon (PA6) | |||
| Accessories | Instruction manual | |||
*1.The F3W-D052[]P Emitters are provided with the external picking indicator output line shown in the following table.
| Item | F3W-D052AP, F3W-D052BP, F3W-D052UP |
| Connection method | Pre-wired (standard cable length: 300 mm) |
| Electrical specifications | Output current: 50 mA max. Output voltage: Fixed at Sensor power supply voltage. |
*2.Response time includes transfer delay time.
*3.The transmission indicator indicates bus transmission status.
*4.The following cable lengths are also available.
F3W-D052A (P): 2 m, 7 m
F3W-D052B (P): 1 m, 3.5 m
Caution: In the interenst of product improvement, specifications are subject to change without notice.