![]()
Global
These are navigation links to move inside this page.
Long-barrel Inductive Proximity Sensor
![]()
Quick links to 'E2E2' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
E2E2-X[]D[] DC 2-Wire Models
| Size Shielding Model | M12 | M18 | M30 | ||||
| Shielded | Unshielded | Shielded | Unshielded | Shielded | Unshielded | ||
| E2E2-X3D[] | E2E2-X8MD[] | E2E2-X7D[] | E2E2-X14MD[] | E2E2-X10D[] | E2E2-X20MD[] | ||
| Sensing distance | 3 mm±10% | 8 mm±10% | 7 mm±10% | 14 mm±10% | 10 mm±10% | 20 mm±10% | |
| Set distance *1 | 0 to 2.4 mm | 0 to 6.4 mm | 0 to 5.6 mm | 0 to 11.2 mm | 0 to 8 mm | 0 to 16 mm | |
| Differential travel | 10% max. of sensing distance | ||||||
| Sensing object | Ferrous metal (The sensing distance decreases with non-ferrous metal. Refer to Datasheet.) | ||||||
| Standard sensing object | Iron, 12 × 12 × 1 mm | Iron, 30 × 30 × 1 mm | Iron, 18 × 18 × 1 mm | Iron, 30 × 30 × 1 mm | Iron, 30 × 30 × 1 mm | Iron, 54 × 54 × 1 mm | |
| Response frequency *2 | 1 kHz | 800 Hz | 500 Hz | 400 Hz | 100 Hz | ||
| Power supply voltage (operating voltage range) | 12 to 24 VDC (10 to 30 VDC), ripple (p-p): 10% max. | ||||||
| Leakage current | 0.8 mA max. | ||||||
| Control output | Switching capacity | 3 to 100 mA | |||||
| Residual voltage | 3 V max. (Load current: 100 mA, Cable length: 2 m) | ||||||
| Indicators | D1 Models: Operation indicator (red) and setting indicator (green) D2 Models: Operation indicator (red) | ||||||
| Operation mode (with sensing object approaching) | D1 Models: NO D2 Models: NC Refer to Datasheet. | ||||||
| Protection circuits | Surge absorber, Load short-circuit protection | ||||||
| Ambient temperature | Operating/Storage: - 25 to 70 ° C (with no icing or condensation) | ||||||
| Ambient humidity | Operating/Storage: 35% to 95% (with no condensation) | ||||||
| Temperature influence | ± 10% max. of sensing distance at 23 ° C in the temperature range of - 25 to 70 ° C | ||||||
| Voltage influence | ± 1% max. of sensing distance at rated voltage in the rated voltage ± 15% range | ||||||
| Insulation resistance | 50 M Ω min. (at 500 VDC) between current-carrying parts and case | ||||||
| Dielectric strength | 1000 VAC, 50/60 Hz for 1 minute between current-carrying parts and case | ||||||
| Vibration resistance (destruction) | 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions | ||||||
| Shock resistance (destruction) | 1,000 m/s2 10 times each in X, Y, and Z directions | ||||||
| Degree of protection | IEC IP67, in-house standard for oil resistance | ||||||
| Connection method | Pre-wired Models (Standard cable length: 2 m) | ||||||
| Weight (packed state) | Approx. 65 g | Approx. 150 g | Approx. 210 g | ||||
| Materials | Case | Brass | |||||
| Sensing surface | PBT | ||||||
| Clamping nuts | Nickel-plated brass | ||||||
| Toothed washer | Zinc-plated iron | ||||||
| Accessories | Instruction sheet | ||||||
*1.Use the E2E2 within the range in which the setting indicator (green LED) is ON (except D2 Models).
*2.The response frequency is an average value. Measurement conditions are as follows: standard sensing object, a distance of twice the standard sensing object, and a set distance of half the sensing distance.
E2E2-X[]C[] DC 3-Wire Models
| Size Shielding Model | M12 | M18 | M30 | ||||
| Shielded | Unshielded | Shielded | Unshielded | Shielded | Unshielded | ||
| E2E2-X2C[] | E2E2-X5MC[] | E2E2-X5C[] | E2E2-X10MC[] | E2E2-X10C[] | E2E2-X18MC[] | ||
| Sensing distance | 2 mm ± 10% | 5 mm ± 10% | 5 mm ± 10% | 10 mm ± 10% | 10 mm ± 10% | 18 mm ± 10% | |
| Set distance | 0 to 1.6 mm | 0 to 4 mm | 0 to 4 mm | 0 to 8 mm | 0 to 8 mm | 0 to 14 mm | |
| Differential travel | 10% max. of sensing distance | ||||||
| Sensing object | Ferrous metal (The sensing distance decreases with non-ferrous metal. Refer to datasheet.) | ||||||
| Standard sensing object | Iron, 12 × 12 × 1 mm | Iron, 15 × 15 × 1 mm | Iron, 18 × 18 × 1 mm | Iron, 30 × 30 × 1 mm | Iron, 30 × 30 × 1 mm | Iron, 54 × 54 × 1 mm | |
| Response frequency *1 | 1.5 kHz | 400 Hz | 600 Hz | 200 Hz | 400 Hz | 100 Hz | |
| Power supply voltage (operating voltage range) *2 | 12 to 24 VDC (10 to 55 VDC), ripple (p-p): 10% max. | ||||||
| Leakage current | 13 mA max. | ||||||
| Control output | Load current | NPN open-collector output, 200 mA max. (55 VDC max.) | |||||
| Residual voltage | 2 V max. (Load current: 200 mA, Cable length: 2 m) | ||||||
| Indicators | Operation indicator (red) | ||||||
| Operation mode (with sensing object approaching) | C1 Models: NO C2 Models: NC Refer to datasheet. | ||||||
| Protection circuits | Reverse polarity protection, Surge absorber, Load short-circuit protection | ||||||
| Ambient temperature | Operating/Storage: - 40 to 85 ° C (with no icing or condensation) | ||||||
| Ambient humidity | Operating/Storage: 35% to 95% (with no condensation) | ||||||
| Temperature influence | ± 15% max. of sensing distance at 23 ° C in the temperature range of - 40 to 85 ° C ± 10% max. of sensing distance at 23 ° C in the temperature range of - 25 to 70 ° C | ||||||
| Voltage influence | ± 1% max. of sensing distance at rated voltage in the rated voltage ± 15% range | ||||||
| Insulation resistance | 50 M Ω min. (at 500 VDC) between current-carrying parts and case | ||||||
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 minute between current carry parts and case | ||||||
| Vibration resistance (destruction) | 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions | ||||||
| Shock resistance (destruction) | 1,000 m/s2 10 times each in X, Y, and Z directions | ||||||
| Degree of protection | IEC IP67, in-house standard for oil resistance | ||||||
| Connection method | Pre-wired Models (Standard cable length: 2 m) and Connector Models | ||||||
| Weight (packed state) | Approx. 75 g | Approx. 160 g | Approx. 220 g | ||||
| Materials | Case | Brass | |||||
| Sensing surface | PBT | ||||||
| Clamping nuts | Nickel-plated brass | ||||||
| Toothed washer | Zinc-plated iron | ||||||
| Accessories | Instruction sheet | ||||||
*1.The response frequency is an average value. Measurement conditions are as follows: standard sensing object, a distance of twice the standard sensing object, and a set distance of half the sensing distance.
*2.A full-wave rectification power supply of 24 VDC ±20% (average value) can be used.
E2E2-X[]Y[] AC 2-Wire Models
| Size Shielding Model | M12 | M18 | M30 | ||||
| Shielded | Unshielded | Shielded | Unshielded | Shielded | Unshielded | ||
| E2E2-X2Y[] | E2E2-X5MY[] | E2E2-X5Y[] | E2E2-X10MY[] | E2E2-X10Y[] | E2E2-X18MY[] | ||
| Sensing distance | 2 mm ± 10% | 5 mm ± 10% | 5 mm ± 10% | 10 mm ± 10% | 10 mm ± 10% | 18 mm ± 10% | |
| Set distance | 0 to 1.6 mm | 0 to 4 mm | 0 to 4 mm | 0 to 8 mm | 0 to 8 mm | 0 to 14 mm | |
| Differential travel | 10% max. of sensing distance | ||||||
| Sensing object | Ferrous metal (The sensing distance decreases with non-ferrous metal. Refer to Datasheet.) | ||||||
| Standard sensing object | Iron, 12 × 12 × 1 mm | Iron, 15 × 15 × 1 mm | Iron, 18 × 18 × 1 mm | Iron, 30 × 30 × 1 mm | Iron, 30 × 30 × 1 mm | Iron, 54 × 54 × 1 mm | |
| Response frequency | 25 Hz | ||||||
| Power supply voltage (operating voltage range) *1 | 24 to 240 VAC (20 to 264 VAC), 50/60 Hz | ||||||
| Leakage current | 1.7 mA max. | ||||||
| Control output | Load current *2 | 5 to 200 mA | 5 to 300 mA | ||||
| Residual voltage | Refer to Datasheet. | ||||||
| Indicators | Operation indicator (red) | ||||||
| Operation mode (with sensing object approaching) | C1 Models: NO C2 Models: NC Refer to Datasheet. | ||||||
| Ambient temperature *1 *2 | Operating/Storage: - 40 to 85 ° C (with no icing or condensation) | ||||||
| Ambient humidity | Operating/Storage: 35% to 95% (with no condensation) | ||||||
| Temperature influence | ± 15% max. of sensing distance at 23 ° C in the temperature range of - 40 to 85 ° C, ± 10% max. of sensing distance at 23 ° C in the temperature range of - 25 to 70 ° C | ||||||
| Voltage influence | ± 1% max. of sensing distance at rated voltage in the rated voltage ± 15% range | ||||||
| Insulation resistance | 50 M Ω min. (at 500 VDC) between current-carrying parts and case | ||||||
| Dielectric strength | 4,000 VAC, 50/60 Hz for 1 minute between current carry parts and case | ||||||
| Vibration resistance (destruction) | 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions | ||||||
| Shock resistance (destruction) | 1,000 m/s2 10 times each in X, Y, and Z directions | ||||||
| Degree of protection | IEC IP67, in-house standard for oil resistance | ||||||
| Connection method | Pre-wired Models (Standard cable length: 2 m) and Connector Models | ||||||
| Weight (packed state) | Approx. 65 g | Approx. 150 g | Approx. 210 g | ||||
| Materials | Case | Brass | |||||
| Sensing surface | PBT | ||||||
| Clamping nuts | Nickel-plated brass | ||||||
| Toothed washer | Zinc-plated iron | ||||||
| Accessories | Instruction sheet | ||||||
*1.When supplying 24 VAC to any of the above models, make sure that the operating ambient temperature range is at least −25°C to 85°C.
*2.When using an M18 or M30 Connector Model at an ambient temperature between 70 and 85°C, make sure that the Sensor has a control output (load current) of 5 to 200 mA max.
Caution: In the interenst of product improvement, specifications are subject to change without notice.