Page top

Primary Contents



List of Models

ClassificationInternal I/O circuit commonRated voltageModel
OutputNPN (+ common)24 VDCG70A-ZOC16-3
PNP (- common)24 VDCG70A-ZOC16-4
InputNPN/PNP110 VDC max., 240 VAC max.
(See note)
G70A-ZIM16-5

Note: Each relay to be mounted must incorporate a coil that has proper specifications within the maximum rated voltage range.

Suitable Relay/SSR

ClassificationI/O Block BasePCB RelaySolid State Relay
OutputNPN:G70A-ZOC16-3
PNP:G70A-ZOC16-4
G2R-1-S
G2R-1-SN
G3R-OA202SZN
G3R-OA202SLN
G3R-ODX02SN
G3R-OD201SN
G3RZ-201SLN
H3RN-1
H3RN-11
InputG70A-ZIM16-5G2R-1A3-SN
G2R-13-SN
G2R-1A3-SND
G2R-13-SND
G3R-IAZR1SN
G3R-IDZR1SN
G3R-IDZR1SN-1

Note: G2R-13-SN has twin cross-bar contacts.

Connecting Sockets for I/O Terminal Expansion

ModelNumber of poles
P2RF-05-E1 pole (G2R: 1 pole usage)
P2RF-08-E2 poles (G2R: 2 poles usage)

Accessories (Optional)

G78-16-E Short Bar

Applicable modelModel
G70A-ZOC16-3
G70A-ZOC16-4
G78-16-E
G70A-ZIM16-5