Page top

Programmable Controllers

Programmable Logic Controllers, along with easy-to-use Support Software, are available to flexibly handle applications from small-scale equipment to entire production lines with Programmable Logic Controllers such as those in the CJ1, CS1 and other series.

The one-package CP1 PLCs provide built-in pulse output, analog I/O, and serial communications.

The CJ1 Series of small Programmable Controllers provide all the functions required for everything from machine control to process control in a backplane-free structure that enables flexible system configuration.

Enhanced performance and functionality over the CJ1. A Programmable Controller that inherits all the features of the CJ1.

The CS1 medium-sided building-block PLCs can be configured from a wide array of CPU Units, Special I/O Units, and CPU Bus Units. It handles everything from machine control to process control.

This One-package Controller combines a touch panel with a controller.

Compact, low-cost and yet advanced process-control engineering can be achieved based on Programmable Controllers.