Page top

Special I/O Units

Special I/O Units can be used to handle advanced machine control needs, such as temperature control, position control, and communications.

Special I/O Units List

There are 11 products of Special I/O Units.

CJ1W-CRM21 CJ-series CompoNet Master Units CJ1W-CRM21

NJ/CJ-series CompoNet Master Units Increase the Range of Applicability of Sensors and Actuators.

CJ1W-PTS CJ-series Process Analog I/O Unit CJ1W-PTS

A Single Unit Handling All Types of Inputs such as Temperature Sensor Inputs and Analog Signal Inputs (e.g., 4 to 20 mA or 1 to 5 V)

CJ1W-AD / DA / MAD CJ-Series Analog I/O Unit CJ1W-AD / DA / MAD

Consistent Microsecond Throughput: Models with Direct Conversion Join the Lineup. This unit is available for CJ/NJ controller.

CJ1W-PDC15 CJ-series Process Analog I/O Unit CJ1W-PDC15

A Single Unit Handling All Types of Inputs such as Temperature Sensor Inputs and Analog Signal Inputs (e.g., 4 to 20 mA or 1 to 5 V). This unit is available for CJ/NJ controller.

CJ1W-TC CJ Series Temperature Control Unit CJ1W-TC

A Single Unit Performing All the Functions of 4 Temperature Controllers. This unit is available for CJ/NJ controller.

CJ1W-NC[][]4 CJ-series Position Control Units (High-Speed type) CJ1W-NC[][]4

Motion Control Capabilities with Unit Synchronization and Even Higher Speed

CJ1W-NC[][]3 CJ series Position Control Units CJ1W-NC[][]3

High-speed, High-precision positioning with 1, 2, or 4 axes

CJ1W-CT021 CJ-series High-speed Counter Unit CJ1W-CT021

High-Speed, Flexible Control With A Wide Array of Features. This unit is available for CJ/NJ controller.

CJ1W-V680C11 / V680C12 CJ Series ID Sensor Unit CJ1W-V680C11 / V680C12

Communication Unit Dedicated for RFID V680 Allowing Direct Connection to OMRON PLC CJ/CS/NJ-series

CJ1W-SRM21 CJ-series CompoBus/S Master Unit CJ1W-SRM21

CompoBus/S is a high-speed I/O bus

CJ1W-PH41U / AD04U CJ-series Process Analog I/O Unit CJ1W-PH41U / AD04U

A Single Unit Handling All Types of Inputs such as Temperature Sensor Inputs and Analog Signal Inputs (e.g., 4 to 20 mA or 1 to 5 V)