Programmable Logic Controllers, along with easy-to-use Support Software, are available to flexibly handle applications from small-scale equipment to entire production lines with Programmable Logic Controllers such as those in the CJ1, CS1 and other series.
Automation platform integrates control, information, and safety
Improves production efficiency while optimizing information, safety, and quality
Advanced motion control and networks for onsite IoT in a compact entry model
Motion, Logic, Safety, Vision and HMI in one
Built-in Ethernet communication function and 4-axis positioning function to achieve high cost performance. Micro PLC ideal for controlling compact machine
The CJ1 Series of small Programmable Controllers provide all the functions required for everything from machine control to process control in a backplane-free structure that enables flexible system configuration.
Enhanced performance and functionality over the CJ1. A Programmable Controller that inherits all the features of the CJ1.
The CS1 medium-sided building-block PLCs can be configured from a wide array of CPU Units, Special I/O Units, and CPU Bus Units. It handles everything from machine control to process control.
Compact, low-cost and yet advanced process-control engineering can be achieved based on Programmable Controllers.