Page top

I/O Relay Terminals

I/O Relay Terminals simplify connecting PLCs and other Controllers and help reduce wiring in control panels. Achieve wiring with one Connecting Cable. Terminals are available for both inputs and outputs.

I/O Relay Terminals List

There are 8 products of I/O Relay Terminals.

G70V I/O Relay Terminal G70V

Our Value Design Products Increase the Value of Your Control Panels. I/O Relay Terminals with 16 Points and Push-In Plus terminal blocks to Downsize Control Panels and Save Labor.

G7TC I/O Relay Terminal G7TC

Single Cable Connection to PLC Means Space is Saved and Less Control Panel Wiring is Required.

G70A I/O Terminal Socket G70A

16-point I/O Terminal Socket accepts Various Devices such as G2R Relays, Solid State Relays, and Timers for More System Flexibility.

G70D-SOC08 Relay Terminal G70D-SOC08

Space-saving and Labor-saving 8-point Output Block

G70D-VSOC16 / VFOM16 Relay Terminal (Vertical Type) G70D-VSOC16 / VFOM16

Easy-to-use, Space-saving 16-point Output Block

G70R-SOC08 Relay Terminal G70R-SOC08

Space-saving and Labor-saving 8-point Output Block

XW2Z-R Cables for I/O Relay Terminals XW2Z-R

Connect I/O Relay Terminals to I/O Units for Programmable Controllers with one touch.

P7TF-IS16 / OS16 / OS08 I/O Terminal Socket P7TF-IS16 / OS16 / OS08

I/O Terminal Sockets to Flexibly Build Systems