3 A at 30 VDC (resistive)
Note: Certification has been obtained for the Switch.
For detailed information on individual products that have received certification, consult your supplier.
Knob-type Selector Switch (Detachable) (Cylindrical 16-dia.)
last update: December 1, 2021
3 A at 250 VAC
3 A at 30 VDC
5 A at 125 VAC
3 A at 250 VAC
3 A at 30 VDC
Rated voltage | Resistive load |
---|---|
125 VAC | 5A |
250 VAC | 3A |
30 VDC | 3A |
Name | Contact form |
---|---|
SPDT |
Rated voltage | Rated current | Operating voltage | Internal limiting resistor |
---|---|---|---|
5 VDC | 8 mA | 5 VDC ± 5% | Red, yellow: 300 Ω
Green: 160 Ω |
12 VAC/VDC | 12 VAC/VDC ± 5% | Red, yellow: 1 kΩ
Green: 910 Ω |
|
24 VAC/VDC | 24 VAC/VDC ± 5% | 2.4 kΩ |
Type | Knob-type Selector Switch | |
---|---|---|
Allowable
operating frequency |
Mechanical | 20 operations/minute max. |
Electrical | 10 operations/minute max. | |
Insulation resistance | 100 MΩ min. (at 500V DC) | |
Contact resistance | 100 mΩ max. (initial value) | |
Dielectric
strength |
Between terminals of
same polarity |
1,000 VAC, 50/60 Hz for 1 min |
Between terminals of
different polarity |
2,000 VAC, 50/60 Hz for 1 min | |
Between each terminal
and ground |
2,000 VAC, 50/60 Hz for 1 min | |
Between lamp terminals | 1,000 VAC, 50/60 Hz for 1 min * | |
Vibration
resistance |
Malfunction | 10 to 55 Hz, 1.5-mm double amplitude (malfunction within 1 ms) |
Shock
resistance |
Destruction | 500 m/s2 max. |
Malfunction | 150 m/s2 max. (malfunction within 1 ms) | |
Durability | Mechanical | 250,000 operations min. |
Electrical | 100,000 operations min. | |
Electric shock protection class | Class II | |
PTI (tracking characteristic) | 175 | |
Degree of contamination | 3 (IEC60947-5-1) | |
Weight | Approx. 13 g (in the case of a lighted DPDT switch) | |
Ambient operating temperature | -10°C to 55°C (with no icing or condensation) | |
Ambient operating humidity | 35% to 85%RH | |
Ambient storage temperature | -25°C to 65°C (with no icing or condensation) |
Item | Type | Screw-less Clamp | |||
---|---|---|---|---|---|
Recommended wire size | 0.5 mm2 twisted wire or 0.8 mm-dia. solid wire | ||||
Usable wires and tensile strength | Twisted wire | 0.3 mm2 | 0.5 mm2 | 0.75 mm2 | 1.25 mm2 |
Solid wire | 0.5 mm dia. | 0.8 mm dia. | 1.0 mm dia. | --- | |
Tensile strength | 10 N | 20 N | 30 N | 40 N | |
Length of exposed wire | 10 ± 1 mm | ||||
Compliant | JIS C 2811 Terminal Blocks for Industrial Use |
Type | Knob-type Selector Switch | |
---|---|---|
Characteristics | 2 notches | 3 notches |
Operating torque (OF) max. | 0.1 Nm | |
Set position (SP) | 90 ± 5 ° | 45°+10, 0 |
last update: December 1, 2021