Page top

E3Z-G

Grooved-type Photoelectric Sensor with Built-in Amplifier

E3Z-G

Photoelectric Sensor with Grooved Design and Easy Settings

Sensors

Sensing
method
Appearance Connection
method
Sensing
distance
No. of
optical
axes
Model
NPN output PNP output
Through-
beam
1168_lu_1_1
Pre-wired (2 m) 25 mm
(Infrared
light)
1 E3Z-G61 2M *1 *2 E3Z-G81 2M *1 *2
Pre-wired Connector
(M8, 4 pins)
E3Z-G61-M3J 0.3M E3Z-G81-M3J 0.3M
Pre-wired (2 m) 2 E3Z-G62 2M *1 E3Z-G82 2M *1
Pre-wired Connector
(M8, 4 pins)
E3Z-G62-M3J 0.3M E3Z-G82-M3J 0.3M
*1. M12 Standard Pre-wired Connector Models are also availavble.
       When ordering, add "-M1J 0.3M" to the end of the model number (e.g., E3Z-G61-M1J 0.3M).
       The cable is 0.3 m long.
*2. M12 Pre-wired Smartclick Connector Models are also availavble.
       When ordering, add "-M1TJ 0.3M" to the end of the model number (e.g., E3Z-G61-M1TJ 0.3M).
       The cable is 0.3 m long.

Accessories (Order Separately)

Sensor I/O Connectors (Sockets on One Cable End)

(Models with Pre-wired Connectors: A Connector is not provided with the Sensor. Be sure to order a Connector separately.)

Cable specification Appearance Type of cable Model
Standard cable 1168_lu_2_1 2 m 4-wire XS3F-M421-402-A
5 m XS3F-M421-405-A
1168_lu_2_2 2 m XS3F-M422-402-A
5 m XS3F-M422-405-A
Vibration-proof
robot cable
1168_lu_2_1 2 m XS3F-M421-402-R
5 m XS3F-M421-405-R
1168_lu_2_2 2 m XS3F-M422-402-R
5 m XS3F-M422-405-R

Note: Refer to Introduction to Sensor I/O Connectors/Sensor Controllers for details.

Protective Bracket

A Protective Bracket is not provided with the Sensor. Order a Protective Bracket separately if required.

Appearance Model Applicable model
E39-L149 E3Z-G