Page top

DRT2-[]D16S(-1)

e-CON Connector Terminals

DRT2-[]D16S(-1)

Includes Sensor Connector That Conforms to Industry Standards And Can Be Used to Connect Sensors with Pre-wired Cables without Using Special Tools.

Specifications I/O
connections
Rated internal circuit
power supply voltage
Rated I/O power supply
voltage
Model
Inputs NPN (+ common) 16 inputs Sensor
connector
Supplied from the
communications
connector
Supplied from the
communications connector
DRT2-ID16S
PNP (- common) DRT2-ID16S-1
I/O NPN (input: + common,
output: - common)
8 inputs/
8 outputs
Supplied from external source
for outputs
DRT2-MD16S
PNP (input: - common,
output: + common)
DRT2-MD16S-1