Page top

CJ1W-NC[][]3

CJ series Position Control Units

CJ1W-NC[][]3

High-speed, High-precision positioning with 1, 2, or 4 axes

International Standards

  • The standards are abbreviated as follows: U: UL, U1: UL(Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
  • Contact your OMRON representative for further details and applicable conditions for these standards.

Position Control Unit

Unit
type
Name Specifications No. of
unit
numbers
allocated
Current
consumption (A)
Model Standards
Control method/
Control output
interface
Number of
control
axes
5 V
system
24 V
system
CJ1
Special
I/O
Units
Position
control
unit
Open-loop control
by pulse train
output/Open-
collector output
1 axis 1 0.25 --- CJ1W-NC113 UC1, CE
2 axes 0.25 --- CJ1W-NC213
4 axes * 2 0.36 --- CJ1W-NC413
Open-loop control
by pulse train
output/Line-driver
output
1 axis 1 0.25 --- CJ1W-NC133
2 axes 0.25 --- CJ1W-NC233
4 axes * 2 0.36 --- CJ1W-NC433
Space
Unit
The ambient operation temperature range can be increased to
0 to 55 °C if the CJ1W-SP001 CJ-series Space Unit is used.
CJ1W-SP001 UC1, CE

Note: This unit cannot be used with the Machine Automation Controller NJ-series.
* The ambient operating temperature of the CJ1W-NC413/NC433 is 0 to 50°C. Allowable power supply voltage range for
   external power supply is 22.8 to 25.2 V DC.

Software

Name Specifications Number of
licenses
Model Stand-
ards
FA Integrated
Tool Package
CX-One
Ver.4.[]
The CX-One is a comprehensive software
package that integrates Support
Software for OMRON PLCs and components.

CX-One Ver.4. [] includes CX-Position Ver.2. [].
1 license *
DVD
CXONE-AL01D-V4 ---

Note: For details, refer to the CX-One Catalog (Cat. No. R134), visit your local OMRON website.
* Multi licenses (3, 10, 30, or 50 licenses) and DVD media without licenses are also available for the CX-One.

Servo Relay Unit/Cables

Name Applicable units Applicable drives Number
of
control
axes
Cable
length
Model Stand-
ards
Servo
Relay
Unit
For CJ1W-NC113/133
(No communication supported)
--- 1 axis --- XW2B-20J6-1B ---
For CJ1W-NC213/233/413/433
(No communication supported)
--- 2 axes --- XW2B-40J6-2B
For CJ1W-NC113/133/213/
233/413/433
(Communication supported)
--- 2 axes --- XW2B-40J6-4A
Position
Control
Unit
Cables
for
Servo
Relay
Unit
Open-
collector
output
For CJ1W-NC113 OMNUC G/G5 Series,
SMARTSTEP 2
1 axis 0.5m XW2Z-050J-A14 ---
1m XW2Z-100J-A14
SMARTSTEP
Junior Series
0.5m XW2Z-050J-A16
1m XW2Z-100J-A16
For CJ1W-
NC213/413
OMNUC G/G5 Series,
SMARTSTEP 2
2 axes 0.5m XW2Z-050J-A15
1m XW2Z-100J-A15
SMARTSTEP
Junior Series
0.5m XW2Z-050J-A17
1m XW2Z-100J-A17
Line-
driver
output
For CJ1W-NC313 OMNUC G/G5 Series,
SMARTSTEP 2
1 axis 0.5m XW2Z-050J-A18
1m XW2Z-100J-A18
SMARTSTEP
Junior Series
0.5m XW2Z-050J-A20
1m XW2Z-100J-A20
For CJ1W-
NC233/413
OMNUC G/G5 Series,
SMARTSTEP 2
2 axes 0.5m XW2Z-050J-A19
1m XW2Z-100J-A19
SMARTSTEP
Junior Series
0.5m XW2Z-050J-A21
1m XW2Z-100J-A21

Accessories

The Position Control Unit includes the 40-pin solder-type connectors C500-CE404 (socket: Fujitsu FCN-361J040-AU, cover: Fujitsu FCN-360C040-J2/cover: OTAX N360C040J2).

Applicable Connectors

Name Specifications Model
External I/O Connectors
40 pin, soldered, right angle w/cover (included with the Unit) C500-CE404
40 pin, crimped right angle w/cover C500-CE405
40 pin, Pressure welded, w/o cover C500-CE403
40 pin, soldered, w/cover C500-CE401
40 pin, crimped w/cover C500-CE402