Page top

DRT2-[]D08(-1) / []D16(-1)

Transistor Remote I/O Terminals

DRT2-[]D08(-1) / []D16(-1)

Allows I/O Expansion with Transistor Terminals

Wide variety of data, such as maintenance system data, can be collected without affecting the productivity of the control system.

Valuable information can be collected and managed through the network, including information on the communications power supply voltage levels, Unit wear and tear, and equipment operating information.

Expansion via Expansion I/O Units

With no communications baud rate settings required and detachable terminal blocks, maintenance is easier.