Page top

DRT2-AD04(H) / DA02

Analog I/O Terminals

DRT2-AD04(H) / DA02

Performs Calculations on Analog Values within the Slave Itself. Also Provides High Resolution at 1/30,000 (Full Scale) and Support for a Wide Variety of Data Sampling.

Equipped with the standard Smart Slave functions that provide powerful preventative maintenance and troubleshooting capabilities.

Sampling data can be analyzed internally to provide a low-cost scheduler function.

Equipped with functions such as the scaling function, peak/bottom hold; top/valley hold; comparator function, cumulative counter, and derivative calculation function.

Two I/O points can be allocated to any two of the following values: analog input, peak/bottom, top, valley, or rate-of-change. Values without an allocated I/O point can be read with message communications.