Model | DRT2-AD04 | DRT2-AD04H | DRT2-DA02 |
---|---|---|---|
Communications power supply voltage | 11 to 25 VDC (Supplied from the communications connector) | ||
Current consumption | 90 mA max. (24 VDC)
150 mA max. (11V DC) |
70 mA max. (24 VDC)
110 mA max. (11 VDC) |
120 mA max. (24 VDC)
220 mA max. (11 VDC) |
Noise immunity | Conforms to IEC61000-4-4, 2 kV (power line) | ||
Vibration resistance | 10 to 150 Hz, 0.7-mm double amplitude | ||
Shock resistance | 150 m/s2 | ||
Dielectric strength | 500 VAC for 1 min between the communications circuit and analog circuit
(1 mA sensing current) |
||
Ambient operating temperature | -10°C to 55°C (with no icing or condensation) | ||
Ambient operating humidity | 25% to 85% | ||
Ambient operating atmosphere | No corrosive gases | ||
Ambient storage temperature | -20°C to 65°C | ||
Mounting method | DIN 35 mm-track mounting | ||
Mounting strength | 50 N
10 N (in the DIN Track direction) |
||
Screw tightening torque | M3 (power, I/O terminal): 0.5 Nm | ||
Weight | 170 g max. | 160 g max. | 150 g max. |