| Safety outputs *3 | Auxiliary
outputs *4 |
Logical AND
connection |
No. of
input chan- nels |
Max.
OFF- delay time *1 |
Rated
volt- age |
Ter-
minal block type |
Model | ||
|---|---|---|---|---|---|---|---|---|---|
| Instan-
taneous |
OFF-
delayed *2 |
Inputs | Outputs | ||||||
| 3
(Semi- conductor) |
2
(Semi- conductor) |
2
(Semi- conductor) |
1
(Semi- conductor) |
1
(Semi- conductor) |
1 or 2
chan- nels |
15 s | 24
VDC |
Screw
terminals |
G9SX-AD322-T15-RT |
| Spring-
cage terminals |
G9SX-AD322-T15-RC | ||||||||
| 150 s | Screw
terminals |
G9SX-AD322-T150-RT | |||||||
| Spring-
cage terminals |
G9SX-AD322-T150-RC | ||||||||
| 2
(Semi- conductor) |
2
(Semi- conductor) |
2
(Semi- conductor) |
15 s | Screw
terminals |
G9SX-ADA222-T15-RT | ||||
| Spring-
cage terminals |
G9SX-ADA222-T15-RC | ||||||||
| 150 s | Screw
terminals |
G9SX-ADA222-T150-RT | |||||||
| Spring-
cage terminals |
G9SX-ADA222-T150-RC | ||||||||
*1. The OFF-delay time can be set in 16 steps as follows:
T15: 0/0.2/0.3/0.4/0.5/0.6/0.7/1/1.5/2/3/4/5/7/10/15 s
T150: 0/10/20/30/40/50/60/70/80/90/100/110/120/130/140/150 s
*2. The OFF-delayed output becomes an instantaneous output by setting the OFF-delay time to 0 s.
*3. P channel MOS-FET output
*4. PNP transistor output
T15: 0/0.2/0.3/0.4/0.5/0.6/0.7/1/1.5/2/3/4/5/7/10/15 s
T150: 0/10/20/30/40/50/60/70/80/90/100/110/120/130/140/150 s
*2. The OFF-delayed output becomes an instantaneous output by setting the OFF-delay time to 0 s.
*3. P channel MOS-FET output
*4. PNP transistor output