| Model | G9SX-AD322-[]/ADA222-[] | G9SX-BC202-[] | G9SX-EX-[] |
|---|---|---|---|
| Rated supply voltage | 24 VDC | ||
| Operating voltage range | -15% to 10% of rated supply voltage | ||
| Rated power consumption * | 4 W max. | 3 W max. | 2 W max. |
Flexible Safety Unit (Advanced Unit/Basic Unit/Expansion Unit)
last update: July 5, 2021
| Model | G9SX-AD322-[]/ADA222-[] | G9SX-BC202-[] | G9SX-EX-[] |
|---|---|---|---|
| Rated supply voltage | 24 VDC | ||
| Operating voltage range | -15% to 10% of rated supply voltage | ||
| Rated power consumption * | 4 W max. | 3 W max. | 2 W max. |
* Power consumption of loads not included.
| Model | G9SX-AD322-[]/ADA222-[] | G9SX-BC202-[] |
|---|---|---|
| Instantaneous safety output *1
OFF-delayed safety output *1 |
P channel MOS-FET output
Load current: 0.8 A DC max./output *2 *3 |
P channel MOS-FET output
Load current: 0.8 A DC max./output *2 *3 |
| Auxiliary output | PNP transistor output
Load current: 100 mA max./output |
|
*1. While safety outputs are in the ON state, the following signal sequence is output continuously for diagnosis. When
using the safety outputs as input signals to control devices (i.e. Programmable Controllers), consider the OFF pulse
shown below.
*2. The following derating is required when Units are mounted side-by-side.
G9SX-AD322-[]/G9SX-ADA222-[]/G9SX-BC202-[]: 0.4 A max. load current/output
*3. A load current below 1 A DC/output can be used when the following outputs are used.
G9SX-AD322-[]/G9SX-ADA222-[]: 2 outputs or less
G9SX-BC202-[]: 1 output
| Model | G9SX-EX-[] |
|---|---|
| Rated load | 250 VAC, 3 A/30 VDC, 3 A (resistive load) |
| Rated carry current | 3 A |
| Maximum switching voltage | 250 VAC, 125 VDC |
| Model | G9SX-AD322-[]/ADA222-[] | G9SX-BC202-[] | G9SX-EX-[] | |
|---|---|---|---|---|
| Overvoltage category
(IEC/EN 60664-1) |
II | II (Safety relay outputs
13 to 43 and 14 to 44: III) |
||
| Operating time
(OFF to ON state) *1 |
50 ms max. (Safety input: ON) *2
100 ms max. (Logical AND connection input: ON) *3 |
50 ms max.
(Safety input: ON) |
30 ms max. *4 | |
| Response time
(ON to OFF state) *1 |
15 ms max. | 10 ms max. *4 | ||
| Accuracy of OFF-delay time *5 | Within ± 5% of the set value | --- | Within ± 5% of the set value | |
| Input | Input current | 10 mA min. | --- | |
| ON voltage | 11 V min. | --- | ||
| OFF voltage | 5 V min. | --- | ||
| OFF current | 1 mA max. | --- | ||
| Maximum wiring length | 100 m max.
(External connection impedance: 100 Ω max. and 10 nF max.) |
--- | ||
| Reset input time | 100 ms min. | --- | ||
| Output | ON-state residual voltage | 3.0 V max. (safety output, auxiliary output) | ||
| OFF-state leakage current | 0.1 mA max. (safety output, auxiliary output) | |||
| Insulation
resistance |
Between logical AND
connection terminals, and power supply input terminals and other input and output terminals connected together |
20 MΩ min. (at 100 VDC) | --- | --- |
| Between all terminals
connected together and DIN track |
20 MΩ min.
(at 100 VDC) |
100 MΩ min.
(at 500 VDC) |
||
| Dielectric
strength |
Between logical AND
connection terminals, and power supply input terminals and other input and output terminals connected together |
500 VAC for 1 min | --- | --- |
| Between all terminals
connected together and DIN track |
500 VAC for 1 min | 1,200 VAC for 1 min | ||
| Between different
poles of outputs |
--- | --- | ||
| Between safety relay
outputs connected together and other terminals connected together |
2,200 VAC for 1 min | |||
| Vibration resistance | Frequency: 10 to 55 to 10 Hz, 0.375-mm single amplitude (0.75-mm double amplitude) | |||
| Shock
resistance |
Destruction | 300 m/s2 | ||
| Malfunction | 100 m/s2 | |||
| Durability | Electrical | --- | 100,000 cycles min.
(rated load, switching frequency: 1,800 cycles/hour) |
|
| Mechanical | --- | 5,000,000 cycles min.
(switching frequency: 7,200 cycles/hour) |
||
| Ambient operating temperature | -10 to 55°C (with no icing or condensation) | |||
| Ambient operating humidity | 25% to 85% | |||
| Terminal tightening torque *6 | 0.5 Nm | |||
| Weight | Approx. 200 g | Approx. 125 g | Approx. 165 g | |
*1. When two or more Units are connected by logical AND, the operating time and response time are the sum total of the
operating times and response times, respectively, of all the Units connected by logical AND.
*2. Represents the operating time when the safety input turns ON with all other conditions set.
*3. Represents the operating time when the logical AND input turns ON with all other conditions set.
*4. This does not include the operating time or response time of Advanced Units that are connected.
*5. This does not include the operating time or response time of internal relays in the G9SX-EX-[].
*6. For the G9SX-[]-RT (with screw terminals) only.
| Model | G9SX-AD322-[]/ADA222-[] | G9SX-BC202-[] | G9SX-EX-[] |
|---|---|---|---|
| Number of Units connected per logical
AND output |
4 Units max. | --- | |
| Total number of Units connected by
logical AND *1 |
20 Units max. | --- | |
| Number of Units connected in series by
logical AND |
5 Units max. | --- | |
| Max. number of Expansion Units
connected *2 |
--- | 5 Units max. | |
| Maximum cable length for logical AND
input |
100 m max./output | --- | |
Note: See Logical AND Connection Combinations Catalog for details.
*1. The number of G9SX-EX401-[] Expansion Units or G9SX-EX041-T-[] Expansion Units (OFF-delayed Model) not
included.
*2. G9SX-EX401-[] Expansion Units and G9SX-EX041-T-[] Expansion Units (OFF-delayed Model) can be mixed.
last update: July 5, 2021