Page top

DRT2-[]D32B(-1) / []D32BV(-1)

Board Terminals with MIL Connector

DRT2-[]D32B(-1) / []D32BV(-1)

First Board-type Terminals for Smart Slaves!

Parallel Mounting MIL Connector

Specifications I/O
connections
Rated internal circuit
power supply voltage
Rated I/O power
supply voltage
Model
Inputs NPN (+ common) 32 inputs MIL connector Supplied from communications
connector.
24 VDC DRT2-ID32B
PNP (- common) DRT2-ID32B-1
Outputs NPN (- common) 32 outputs DRT2-OD32B
PNP (+ common) DRT2-OD32B-1
I/O NPN (input: + common,
output: - common)
16 inputs/
16 outputs
DRT2-MD32B
PNP (input: - common,
output: + common)
DRT2-MD32B-1

Perpendicular Mounting MIL Connector

Specifications I/O
connections
Rated internal circuit
power supply voltage
Rated I/O power
supply voltage
Model
Inputs NPN (+ common) 32 inputs MIL connector Supplied from communications
connector.
24 VDC DRT2-ID32BV
PNP (- common) DRT2-ID32BV-1
Outputs NPN (- common) 32 outputs DRT2-OD32BV
PNP (+ common) DRT2-OD32BV-1
I/O NPN (input: + common,
output: - common)
16 inputs/
16 outputs
DRT2-MD32BV
PNP (input: - common,
output: + common)
DRT2-MD32BV-1