Page top

DRT2-[]D32B(-1) / []D32BV(-1)

Board Terminals with MIL Connector

DRT2-[]D32B(-1) / []D32BV(-1)

First Board-type Terminals for Smart Slaves!

General Specifications

Communications power supply voltage 11 to 25 VDC (Supplied from the communications connector.)
Communications power supply current
consumption
DRT2-ID32B(-1): 45 mA max. (24 VDC), 100 mA max. (11 VDC)
DRT2-OD32B(-1): 55 mA max. (24 VDC), 120 mA max. (11 VDC)
DRT2-MD32B(-1): 50 mA max. (24 VDC), 110 mA max. (11 VDC)
DRT2-ID32BV(-1): 45 mA max. (24 VDC), 100 mA max. (11 VDC)
DRT2-OD32BV(-1): 55 mA max. (24 VDC), 120 mA max. (11 VDC)
DRT2-MD32BV(-1): 50 mA max. (24 VDC), 110 mA max. (11 VDC)
Noise immunity Conforms to IEC61000-4-4, 2 kV (power line)
Vibration resistance 10 to 60 Hz, 0.7-mm double amplitude, 60 to 150 Hz, 50 m/s2 for 80 min
each in the X, Y, and Z directions
Shock resistance 150m/s2, 6 directions, 3 times each
Dielectric strength 500 VAC (between isolated circuits)
Insulation resistance 20 MΩ min. (between isolated circuits)
Ambient operating temperature -10°C to 55°C
Ambient operating humidity 25% to 85% (with no condensation)
Ambient operating atmosphere No corrosive gases
Ambient storage temperature -25°C to 65°C
Mounting method M4 screw mounting
Weight 50 g max.

Input Specifications

32-point Inputs Terminals with Connectors

Model DRT2-ID32B
DRT2-ID32BV
DRT2-ID32B-1
DRT2-ID32BV-1
Internal I/O common NPN PNP
I/O points 32 inputs
ON voltage 17 VDC min.
(between each input terminal and V)
17 VDC min.
(between each input terminal and G)
OFF voltage 5 VDC max.
(between each input terminal and V)
5 VDC max.
(between each input terminal and G)
OFF current 1.0 mA max.
Input current 24 VDC: 6.0 mA max./point
17 VDC: 3.0 mA max./point
ON delay time 1.5 ms max.
OFF delay time 1.5 ms max.
Number of circuits per common 32 per common

16-point Inputs/16-point Outputs Terminals with Connectors

Model DRT2-MD32B
DRT2-MD32BV
DRT2-MD32B-1
DRT2-MD32BV-1
Internal I/O common NPN PNP
I/O points 16 inputs
ON voltage 17 VDC min.
(between each input terminal and V)
17 VDC min.
(between each input terminal and G)
OFF voltage 5 VDC max.
(between each input terminal and V)
5 VDC max.
(between each input terminal and G)
OFF current 1.0 mA max.
Input current 24 VDC: 6.0 mA max./point
17 VDC: 3.0 mA max./point
ON delay time 1.5 ms max.
OFF delay time 1.5 ms max.
Number of simultaneously inputs 16
Number of circuits per common 16 per common

Output Specifications

32-point Outputs Terminals with Connectors

Model DRT2-OD32B
DRT2-OD32BV
DRT2-OD32B-1
DRT2-OD32BV-1
Internal I/O common NPN PNP
I/O points 32 outputs
Rated output current 0.3 A/point, 4 A/common *
Residual voltage 1.2 VDC max. (0.3 A DC between output
and G terminal)
1.2 VDC max. (0.3 A DC between output
and V terminal)
Leakage current 0.1 mA max.
ON delay time 0.5 ms max.
OFF delay time 1.5 ms max.
Number of circuits per common 32 per common

* The maximum total load current is 4 A.
   The maximum current for the V and G terminals is 1 A per terminal. Do not exceed these values.

16-point Inputs/16-point Outputs Terminals with Connectors

Model DRT2-MD32B
DRT2-MD32BV
DRT2-MD32B-1
DRT2-MD32BV-1
Internal I/O common NPN PNP
I/O points 16 outputs
Rated output current 0.3 A/point, 2 A/common *
Residual voltage 1.2 VDC max. (0.3 A DC between output
and G terminal)
1.2 VDC max. (0.3 A DC between output
and V terminal)
Leakage current 0.1 mA max.
ON delay time 0.5 ms max.
OFF delay time 1.5 ms max.
Number of circuits per common 16 per common

* The maximum total load current is 2 A.
   The maximum current for the V and G terminals is 1 A per terminal. Do not exceed these values.