Page top

K3HB-P

Timer Interval Indicator

K3HB-P

Digital Time Interval Meter for Measuring Passing Speed, Time, or Cycle between Two Points.

Visual confirmation of judgement results through display colors that switch between red and green. *1

Measures Wide Range of Pulse Interval Times
Measures, calculates, and displays pulse intervals between two points.
Wide range for pulse interval measurements, from 10 ms to 3,200 s, max.

Six Measurement Operations, Including Passing Speed, Time, and Cycle Measurement between Two Points
One Digital Time Interval Meter has six measurement functions, to support a variety of pulse interval measurement applications. Select the best function for your application from the following: Passing speed, cycle, time difference, time band, measuring length, and interval.

DeviceNet models added to the series. *2

*1 Visual confirmation of judgement results is not supported on models that do not have an output or models that do not
      support DeviceNet.
      You can change the display color by setting it, but you cannot switch it based on the judgement results.
*2 DeviceNet models have a depth of 97 mm.