Base Units and Optional Boards can be ordered individually or as sets.
Timer Interval Indicator
about this Product Family
last update: June 3, 2019
Base Units and Optional Boards can be ordered individually or as sets.
NB: NPN input/voltage pulse input
PB: PNP input
None: None
CPA: Relay output (PASS: SPDT) + Sensor power supply (12 VDC±10%, 80 mA) (See note 1.)
L1A: Linear current output (0 to 20 or 4 to 20 mA DC) + Sensor power supply (12 VDC±10%, 80 mA) (See note 2.)
L2A: Linear voltage output (0 to 5, 1 to 5, or 0 to 10 VDC) + Sensor power supply (12 VDC±10%, 80 mA) (See note 2.)
A: Sensor power supply (12 VDC ±10%, 80 mA)
FLK1A: Communications (RS-232C) + Sensor power supply (12 VDC±10%, 80 mA) (See note 2.)
FLK3A: Communications (RS-485) + Sensor power supply (12 VDC±10%, 80 mA) (See note 2.)
None: None
C1: Relay contact (H/L: SPDT each)
C2: Relay contact (HH/H/LL/L: SPST-NO each)
T1: Transistor (NPN open collector: HH/H/PASS/L/LL)
T2: Transistor (PNP open collector: HH/H/PASS/L/LL)
BCD ∗: BCD output + transistor output (NPN open collector: H/H/PASS/L/LL)
DRT: DeviceNet (See note 2.)
∗ A Special BCD Output Cable (sold separately) is required.
None: None
1: 5 inputs (HOLD/RESET), NPN open collector
2 ∗: 8 inputs (HOLD/RESET/BANK1/BANK2/BANK4), NPN open collector
3: 5 inputs (HOLD/RESET), PNP open collector
4 ∗: 8 inputs (HOLD/RESET/BANK1/BANK2/BANK4), PNP open collector
∗ There is no bank selection for "None" and "DeviceNet" types of "Transistor Output Type Code".
100-240 VAC: 100 to 240 VAC
24 VAC/VDC: 24 VAC/VDC
K32-DICN: Special Cable (for event inputs with 8-pin connector)
K32-BCD: Special BCD Output Cable
Model |
---|
Y92A-49N |
Model |
---|
K32-P1 |
Note: Rubber packing is provided with the Controller.
last update: June 3, 2019