| Supply voltage | 100 to 240 VAC, 24 VAC/VDC, DeviceNet power supply: 24 VDC | |
|---|---|---|
| Allowable power supply voltage
range |
85% to 110% of the rated power supply voltage, DeviceNet power supply: 11 to 25
VDC |
|
| Power consumption *1 | 100 to 240 VAC: 18 VA max. (max. load)
24 VAC/DC: 11 VA/7 W max. (max. load) |
|
| Current consumption | DeviceNet power supply: 50 mA max. (24 VDC) | |
| Input | No-voltage contact, voltage pulse, open collector | |
| External power supply | 12 VDC 10%, 80 mA (for models with external power supplies only) | |
| Event
inputs *2 |
Hold input | NPN open collector or no-voltage contact signal
ON residual voltage: 2 V max. ON current at 0 Ω: 4 mA max. Max. applied voltage: 30 VDC max. OFF leakage current: 0.1 mA max. |
| Reset input | ||
| Bank input | ||
| Output
ratings (depends on the model) |
Relay output | 250 VAC, 30 VDC, 5 A (resistive load)
Mechanical life expectancy: 5,000,000 operations, Electrical life expectancy: 100,000 operations |
| Transistor output | Maximum load voltage: 24 VDC, Maximum load current: 50 mA, Leakage current: 100
μA max. |
|
| Linear output | Linear output 0 to 20 mA DC, 4 to 20 mA DC:
Load: 500 Ω max, Resolution: Approx. 10,000, Output error: ±0.5% FS Linear output 0 to 5 VDC, 1 to 5 VDC, 0 to 10 VDC: Load: 5 kΩ max, Resolution: Approx. 10,000, Output error: ±0.5% FS (1 V or less: ±0.15 V; no output for 0 V or less) |
|
| Display method | Negative LCD (backlit LED) display
7-segment digital display (Character height: PV: 14.2 mm (green/red); SV: 4.9 mm (green)) |
|
| Main functions | Scaling function, measurement operation selection, output hysteresis, output OFF
delay, output test, teaching, display value selection, display color selection, key protection, bank selection, display refresh period, maximum/minimum hold, reset |
|
| Ambient operating temperature | - 10 to 55 °C (with no icing or condensation) | |
| Ambient operating humidity | 25% to 85% | |
| Storage temperature | - 25 to 65 °C (with no icing or condensation) | |
| Altitude | 2,000 m max. | |
| Accessories | Watertight packing, 2 fixtures, terminal cover, unit stickers, instruction manual.
DeviceNet models also include a DeviceNet connector (Hirose HR31-5.08P-5SC (01)) and crimp terminals (Hirose HR31-SC-121) *3 |
|