Page top

CJ1W-FLN22

CJ-series FL-net Unit

CJ1W-FLN22

Connect to Multivendor Controller Networks

International Standards

  • The standards are abbreviated as follows: U: UL, U1: UL (Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
  • Contact your OMRON representative for further details and applicable conditions for these standards.

FL-net Unit

Unit
type
Product
name
Specifications No. of
unit
numbers
allocated
Current
consumption
(A)
Model Standards
Communications
interface
Communications
functions
Max. Units
mountable
per CPU
Units
5V 24V
CJ1
CPU
Bus
Unit
FL-net
Unit
1549_lu_1_1
100BASE-TX With FL-net Ver. 2.0
specifications
(OPCN-2)
Data links and message
service
4 1 0.37 - CJ1W-FLN22 UC1, CE

Note: 1. There is no accessory for the CJ-series Ethernet Unit.
           2. This unit cannot be used with the Machine Automation Controller NJ-series.

Recommended Network Devices

The following products are recommended for use with the FL-net Unit.

Part Maker Model number Specification
Twisted-pair cable 100BASE-TX
Fujikura F-LINE-E 0.5mm × 4P STP (shielded twisted-pair) cable: Category 5,5e
Note: Impedance is limited 100 Ω.
Fujikura CTP-LAN5 0.5mm × 4P UTP (unshielded twisted-pair) cable: Category 5,5e
100BASE-TX
Fujikura F-LINE-E 0.5mm × 4P STP (shielded twisted-pair) cable: Category 3,4,5,5e
Note: Impedance is limited 100 Ω.
Fujikura CTP-LAN5 0.5mm × 4P UTP (unshielded twisted-pair) cable: Category 3,4,5,5e
Connector
(Modular plug)
STP Plug
Panduit Corp MPS588 -
UTP Plug
Panduit Corp MP588-C -