Page top


CJ-series FL-net Unit


Connect to Multivendor Controller Networks

FL-net Unit Specifications

Item Specifications
Model number CJ1W-FLN22
Type 100Base-TX (10Base-T is also possible)
Applicable PLCs CJ-series PLCs
Unit classification CJ-series CPU Bus Unit
Mounting location CPU Rack or Expansion Rack
Number of Units that can be mounted 4 max. (including Expansion Racks)
Media access method CSMA/CD
Modulation Baseband
Transmission paths Star
Baud rate 100 Mbps (100Base-TX) 10 Mbps (10Base-T)
Transmission media Unshielded twisted-pair (UTP) cable
Categories: 5, 5e
Shielded twisted-pair (STP) cable
Categories: 100 Ω at 5, 5e
Unshielded twisted-pair (UTP) cable
Categories: 3, 4, 5, 5e
Shielded twisted-pair (STP) cable
Categories: 100 Ω at 3, 4, 5, 5e
Transmission distance 100 m max. (distance between hub and node)
Number of cascade
connections with repeater hub
2 4
Current consumption (Unit) 370 mA max. at 5 VDC
Vibration resistance Conforms to JIS 0040.
10 to 57 Hz, 0.075-mm amplitude, 57 to 150 Hz, acceleration: 9.8 m/s2 in X, Y, and Z
directions for 80 minutes each
(Time coefficient; 8 minutes × coefficient factor 10 = total time 80 minutes)
Shock resistance Conforms to JIS 0041.
147 m/s2 three times each in X, Y, and Z directions
Ambient temperature Operating: 0 to 55°C
Storage: -20 to 75°C
Humidity 10% to 90% (with no condensation)
Atmosphere Must be free from corrosive gas.
Weight 100 g max.
Dimensions 31 × 90 × 65 mm (W × H × D)