Page top


CJ-series Interrupt Input Units


High-speed Starting of I/O Interrupt Tasks. Use Up to Two Units for a Total of Up to 32 Interrupt Inputs. This unit is available for CJ/NJ controller.

• High-speed ON response of 0.05 ms

• Use up to 32 interrupt inputs with up to two Units per CPU Unit.

• Applicable with both NPN and PNP output devices. Polarity selection is not required. *

* The same polarity is used for the same common.