Page top

CS1W-CRM21

CS-series CompoNet Master Units

CS1W-CRM21

CS-series CompoNet Master Units Increase the Range of Applicability of Sensors and Actuators.

International Standards

  • The standards are abbreviated as follows: U: UL, U1: UL(Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
  • Contact your OMRON representative for further details and applicable conditions for these standards.

Name Appear-
ance
Specifications Number
of unit
numbers
allocated
Power
consumption (A)
Model Stand-
ards
Type of com-
munications
Maximum number
of I/O points per
Master Unit
5-V
system
26-V
system
CS1
Special
I/O
Unit
cs1w-crm21_lu_1_1
Remote I/O
communications
Message
communications
Word Slave Units:
1,024 inputs and
1,024 outputs
(2,048 I/O points
total)
Bit Slave Units:
256 inputs and
256 outputs
(512 I/O points
total)
1, 2, 4,
or 8
0.4 - CS1W-CRM21 CE, U,
U1, L,
N

Product
name
Specifications Model Stand-
ards
Number of
licenses
Media
CX-One FA
Integrated
Tool Package
Ver. 4.[]
The CX-One is a package that integrates the
Support Software for OMRON PLCs and
components.

CX-One Ver. 4.[] includes CX-Integrator Ver. 2.[].
1 license
*
DVD CXONE-AL01D-V4 -

Note: For details, refer to the CX-One Catalog (Cat. No. R134), visit your local OMRON website.
* Multi licenses (3, 10, 30, or 50 licenses) and DVD media without licenses are also available for the CX-One.