Page top

V680 Series

RFID System

V680 Series

RFID Systems with ISO/IEC 18000-3 (ISO/IEC15693) Compliance

RF Tag

Type Memory
capacity
Appearance Size Metallic compatibility Model
Battery-
less
1 Kbyte 1863_lu_1_1 8 dia. × 5 mm For embedding in metallic or
non-metallic surface
V680-D1KP52MT
1863_lu_1_2 10 dia. × 4.5 mm For embedding in metallic or
non-metallic surface
V680-D1KP53M
1863_lu_1_3 20 dia. × 2.7 mm For flush mounting on non-
metallic surface
V680-D1KP54T
1863_lu_1_4 34 × 34 × 3.5 mm For flush mounting on
metallic surface
V680-D1KP66MT
For flush mounting on non-
metallic surface
V680-D1KP66T
1863_lu_1_5 95 × 36.5 × 6.5 mm For flush mounting on non-
metallic surface
V680-D1KP66T-SP
1863_lu_1_6 80 dia. × t10 mm For flush mounting on non-
metallic surface
V680-D1KP58HTN
1863_lu_1_7 M10 × 12 mm For mounting as bolts V680-D1KP52M-BT01 *
M8 × 12 mm V680-D1KP52M-BT11 *
2 Kbytes 1863_lu_1_8 8 dia. × 5 mm For embedding in metallic or
non-metallic surface
V680-D2KF52M
1863_lu_1_9 40 × 40 × 5 mm For flush mounting on
metallic surface
V680S-D2KF67M
For flush mounting on
nonmetallic surface
V680S-D2KF67
1863_lu_1_13 86 × 54 × 10 mm For flush mounting on
metallic surface
V680S-D2KF68M
For flush mounting on
nonmetallic surface
V680S-D2KF68
1863_lu_1_10 M10 × 12 mm For mounting as bolts V680-D2KF52M-BT01 *
M8 × 12 mm V680-D2KF52M-BT11 *
8 Kbytes 1863_lu_1_14 40 × 40 × 5 mm For flush mounting on
metallic surface
V680S-D8KF67M
For flush mounting on
nonmetallic surface
V680S-D8KF67
1863_lu_1_15 86 × 54 × 10 mm For flush mounting on
metallic surface
V680S-D8KF68M
For flush mounting on
nonmetallic surface
V680S-D8KF68

* Place orders in units of boxes (containing 20 units).

Antenna (Detachable Amplifier Unit Type)

Type Appearance Size Cable length Model
Cylindrical Standard cable,
waterproof connector
1863_lu_2_1
M22 × 65 mm 2 m V680-HS52-W 2M
12.5 m V680-HS52-W 12.5M
Flexible cable,
non-waterproof connector
2 m V680-HS52-R 2M
12.5 m V680-HS52-R 12.5M
Standard cable,
non-waterproof connector
1863_lu_2_2
M12 × 35 mm 2 m V680-HS51 2M
Square Standard cable,
waterproof connector
1863_lu_2_3
40 × 53 × 23 mm 2 m V680-HS63-W 2M
12.5 m V680-HS63-W 12.5M
Flexible cable,
non-waterproof connector
2 m V680-HS63-R 2M
12.5 m V680-HS63-R 12.5M
Standard cable,
waterproof connector
1863_lu_2_4
100 × 100 × 30 mm 2 m V680-HS65-W 2M
12.5 m V680-HS65-W 12.5M
Flexible cable,
non-waterproof connector
2 m V680-HS65-R 2M
12.5 m V680-HS65-R 12.5M

Antenna with Built-in Amplifier

Type Appearance Size Cable length Model
Square
1863_lu_3_1
250 × 200 × 35 mm 0.5 m * V680-H01-V2

* Use an Antenna Cable to connect the Antenna to the Controller.
    The maximum cable length is 30.5 m.

Amplifier Unit

Type Appearance Size Cable length Model
For 1-Kbyte memory
1863_lu_4_1
25 × 40 × 65 mm 0.5 m V680-HA63A 0.5M
5 m V680-HA63A 5M
10 m V680-HA63A 10M
For 2-/8-kbyte memory
1863_lu_4_2
0.5 m V680-HA63B 0.5M
5 m V680-HA63B 5M
10 m V680-HA63B 10M

ID Controller

Type No. of connectable
Amplifiers
Appearance Size Communication interface Model
DC power supply Single
1863_lu_5_1
105 × 90 × 65 mm RS232C, RS422/RS485 V680-CA5D01-V2
Dual
1863_lu_5_2
V680-CA5D02-V2

RFID Units

RFID Units Appearance Product
name
Amplifier/
Antenna
No. of unit
numbers used
Model
NX-series
RFID Units
1863_lu_20_1 RFID Units V680 series 1 NX-V680C1
1863_lu_20_2 2 NX-V680C2

ID Sensor Units

Type Unit name Connected
ID System
External
power
supply
No. of unit
numbers
used
Current
consumption (A)
Model
5 V 24 V External
CJ
Special
I/O Unit
1863_lu_6_1
V680
Series
1 Head --- 1 unit number 0.26 0.13 * --- CJ1W-V680C11
2 Heads 2 unit number 0.32 0.26 --- CJ1W-V680C12

Type Unit name Connected
ID System
External
power
supply
No. of unit
numbers
used
Current
consumption (A)
Model
5 V 24 V External
CS
Special
I/O Unit
1863_lu_7_1
V680
Series
1 Head --- 1 unit number 0.26 0.13 * --- CS1W-V680C11
2 Heads 24 VDC 2 unit number 0.32 - 0.36 CS1W-V680C12

* When connected to the V680-H01: 0.28 A

Amplifier-integrated Controller (DeviceNet ID Slave/PROFIBUS ID Slave)

Appearance Size Network Compatibility Model
1863_lu_8_1
65 × 65 × 65 mm DeviceNet V680-HAM42-DRT
PROFIBUS V680-HAM42-PRT

Amplifier-integrated Controllers (ID Flag Sensors)

Type Appearance Size Model
NPN output
1863_lu_9_1
90 × 30 × 65 mm V680-HAM91
PNP output
1863_lu_9_2
V680-HAM81

Special Interface Cables (for V680-HAM91 and V680-HAM81)

Cable length Model Appearance
2 m V680-A60 2M
1863_lu_10_1
5 m V680-A60 5M
10 m V680-A60 10M

Note: 1. The connectors are not waterproof.
           2. The cable length can be extended to a maximum of 10 m.
           3. Normally two Interface Cables are required for 1 Unit. If you do not need to write to ID Tags, or use the address
                shift or noise check functions, then one Interface Cable is sufficient.

Handheld Reader Writers

Name Appearance Model
Model with standard serial connector 1863_lu_11_1 V680-CH1D
Model with USB connector and 0.8-m cable V680-CHUD 0.8M
Model with USB connector and 1.9-m cable V680-CHUD 1.9M
Models for Zebra Technologies Handheld Terminal V680-CH1D-PSI
AC Adapter (for V680-CH1D) V600-A22

Accessories (Order Separately)

RF Tag Attachment

Type Appearance Model
For the V680-D1KP66T
1863_lu_12_1
V600-A86
For the V680-D[]KF68
1863_lu_12_2
V680-A81
To mount the V680-D1KP58HTN
1863_lu_12_3
V680-A80
For the V680-D1KP54T
1863_lu_12_4
V700-A80

Amplifier Unit Special Extension Cable (Amplifier Unit to Controller)

Cable length Appearance Model
2 m
1863_lu_13_1
V700-A40 2M
3 m V700-A41 3M
5 m V700-A42 5M
10 m V700-A43 10M
20 m V700-A44 20M
30 m V700-A45 30M

Note: The cable can be extended up to 40 m. Up to two extension cables can be used.

V680-H01 Antenna Special Cable (Antenna to Controller)

Cable length Appearance Model
2 m
1863_lu_14_1
V700-A40-W 2M
5 m V700-A40-W 5M
10 m V700-A40-W 10M
20 m V700-A40-W 20M
30 m V700-A40-W 30M

Note: The cable can be extended up to 30 m. Only one extension cable can be used.

RS-232C Communications Connector

Name Model
Connector Plug XM3B-0922-111
Connector Hood XM2S-0911

* An RS422/RS485 Communications Connector is attached to the Controller.

ID Map Manager

Type Model
Japanese version V680-A-IMMJP-P02 *
English version V680-A-IMMEG-P02 *
Chinese version V680-A-IMMCN-P02 *

* Supported operating system: Windows 7
For details, consult your OMRON representative.