Page top

E3ZM-B

Transparent Object (PET Bottle) Detection Compact Photoelectric Sensor

E3ZM-B

Excellent PET Bottle Detection

Sensors

Sensing
method
Appearance Sensitivity
adjustment
Connection
method
Sensing
distance
Model
Special
reflector
NPN output PNP output
Retroreflective
with MSR
function
Teaching
type
Pre-wired (2 m) 500 mm
[100 mm] *
(Red light)
Order
separately
E3ZM-B61 2M E3ZM-B81 2M
Connector (M8, 4 pins) E3ZM-B66 E3ZM-B86
Pre-wired (2 m) Included E3ZM-B61-C 2M E3ZM-B81-C 2M
Connector (M8, 4 pins) E3ZM-B66-C E3ZM-B86-C
One-turn
adjuster
type
Pre-wired (2 m) Order
separately
E3ZM-B61T 2M E3ZM-B81T 2M
Connector (M8, 4 pins) E3ZM-B66T E3ZM-B86T
Pre-wired (2 m) Included E3ZM-B61T-C 2M E3ZM-B81T-C 2M
Connector (M8, 4 pins) E3ZM-B66T-C E3ZM-B86T-C

* Values in parentheses indicate the minimum required distance between the Sensor and Reflector.

Accessories

Special Retroreflective Reflector

(A Retroreflector is provided depending on the model number. Check the model number in the remarks column.)

Name Model Sensing distance (rated) Quantity Remarks
E3ZM-B[]1(T)/-B[]6(T)
Special
Polarizing
Reflector
E39-RP1 500 mm [100 mm] *
(Red light)
1 A Reflector is provided with the E3ZM-B[][](T)-C.
A Reflector is not provided with the Sensor.
E39-RSP1 250 mm [0 mm] *
(Red light)
1 A Reflector is not provided with the Sensor.
The MSR function is enabled.
E39-RP37 250 mm [0 mm] *
(Red light)
1 A Reflector is not provided with the Sensor.
The MSR function is enabled.

Note: Previous OMRON Retroreflective Reflectors (E39-R1/-R1S/-R2/-R3/-R9/-R10/-R1K/-RS1/-RS2/-RS3, etc.) cannot be used with the E3ZM-B.
* Values in parentheses indicate the minimum required distance between the Sensor and Reflector.

Mounting Brackets

A Mounting Bracket is not provided with the Sensor. Order a Mounting Bracket separately if required.

Appearance Model Quantity Remarks
E39-L153
(SUS304) *1
1 Mounting Brackets
E39-L104
(SUS304) *1
1
E39-L43
(SUS304) *2
1 Horizontal Mounting Bracket
E39-L142
(SUS304) *2
1 Horizontal Protective Cover Bracket
E39-L44
(SUS304)
1 Rear Mounting Bracket
E39-L98
(SUS304) *2
1 Metal Protective Cover Bracket
E39-L150
(SUS304)
1 set (Sensor adjuster) Easily mounted to the aluminum frame rails of
conveyors and easily adjusted.
For vertical angle adjustment
E39-L151
(SUS304)
1 set
E39-L144
(SUS304) *2
1 Compact Protective Cover Bracket

Note: When using Through-beam models, order one bracket for the Receiver and one for the Emitter.
*1. Cannot be used for Standard Connector models with mounting surface on the bottom. In that case, use Pre-wired Connector models.
*2. Cannot be used for Standard Connector models.

Sensor I/O Connectors (Sockets on One Cable End)

(Models for Connectors: A Connector is not provided with the Sensor. Be sure to order a Connector separately.)

Size Specifications Appearance Cable Model
M8 (4 pins) Standard Straight *1
2 m 4-wire XS3F-E421-402-A
5 m XS3F-E421-405-A
L-shaped *1 *2
2 m XS3F-E422-402-A
5 m XS3F-E422-405-A

Note: The outer cover of the cable is made of PVC (polyvinyl chloride), the nut is make of SUS316L stainless steel, and the degree of protection is IP67 (IEC 60529).
When high-pressure washing will be used, select an I/O Connector that has IP69K degree of protection.
*1. The connector will not rotate after connecting.
*2. The cable is fixed at an angle of 180° from the sensor emitter/receiver surface.